(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wall type jib crane WJ type (Wall/column mounted type)

Wall type jib crane WJ type (Wall/column mounted type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 44,135.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WJ-00530 SALE
WJ-00540 SALE
WJ-00550 SALE
WJ-01030 SALE
WJ-K2530 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Arm Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 76,232.00

฿ 66,703.00

JIB CRANES 1 Piece(s) 40 Day(s) 0.5 3 460-8208 97000 1 unit

฿ 82,250.00

฿ 71,968.75

JIB CRANES 1 Piece(s) 40 Day(s) 0.5 4 460-8216 150000 1 unit

฿ 87,768.00

฿ 76,797.00

JIB CRANES 1 Piece(s) 40 Day(s) 0.5 5 460-8224 250000 1 unit

฿ 76,232.00

฿ 66,703.00

JIB CRANES 1 Piece(s) 40 Day(s) 1 3 460-8232 140000 1 unit

฿ 44,135.00

฿ 41,191.20

JIB CRANES 1 Piece(s) 40 Day(s) 0.25 3 460-8241 65000 1 unit

Basic Specifications

  • Product Type
    Column Mounting Type
  • Type
    WJ type (wall mount, pillar mount)
  • Details
    [Note] The chain block is sold separately.
  • Revolution Angle(°)
    180
  • Specifications
    Wall/pillar-mounted
  • Amount Of Content
    1 unit

Product Description

A wall/pillar-mounted slewing crane that is easy to install.
[Features]
·It is suitable for dedicated work under the dead zone of the building and under the overhead crane.
·Easy to install by fixing two brackets to the pillars and walls of the building.
·The I-beam rotates 180°.
·Electric chain hoist sold separately.
[Applications]
·For picking up and transporting heavy objects.
·For dead spaces in factories and dedicated work under overhead cranes.

Part Number
WJ-00530 SALE
WJ-00540 SALE
WJ-00550 SALE
WJ-01030 SALE
WJ-K2530 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Load Rating
(t)
Arm Length
(m)
Trusco Code Mass
(g)
Amount Of Content

฿ 76,232.00

฿ 66,703.00

JIB CRANES 1 Piece(s) 40 Day(s) 0.5 3 460-8208 97000 1 unit

฿ 82,250.00

฿ 71,968.75

JIB CRANES 1 Piece(s) 40 Day(s) 0.5 4 460-8216 150000 1 unit

฿ 87,768.00

฿ 76,797.00

JIB CRANES 1 Piece(s) 40 Day(s) 0.5 5 460-8224 250000 1 unit

฿ 76,232.00

฿ 66,703.00

JIB CRANES 1 Piece(s) 40 Day(s) 1 3 460-8232 140000 1 unit

฿ 44,135.00

฿ 41,191.20

JIB CRANES 1 Piece(s) 40 Day(s) 0.25 3 460-8241 65000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1