(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
PJ1000 |
PJ1500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Arm Length (m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 45,990.00 ฿ 42,310.80 |
JIB CRANES | 1 Piece(s) | 1 Day(s) | 1 | 385-7999 | 22000 | 1 unit | ||
฿ 50,863.00 ฿ 46,793.96 |
JIB CRANES | 1 Piece(s) | 40 Day(s) | 1.5 | 457-5911 | 25000 | 1 unit |
Jib crane for easy access to the hanging load on wall‑mounted hoists/winches, etc.
[Features]
· Lightweight jib crane using a pipe for the trolley rail.
· Must be installed bolt tightened or by welding.
· Robust pipe is made of carbon steel 40A (t=3.5 mm).
· 180° rotating wall type.
· Includes a pipe trolley.
[Applications]
· Optimal for loading work.
Part Number |
---|
PJ1000 |
PJ1500 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Arm Length (m) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 45,990.00 ฿ 42,310.80 |
JIB CRANES | 1 Piece(s) | 1 Day(s) | 1 | 385-7999 | 22000 | 1 unit | ||
฿ 50,863.00 ฿ 46,793.96 |
JIB CRANES | 1 Piece(s) | 40 Day(s) | 1.5 | 457-5911 | 25000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?