(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MHP-15E-4A |
MHP-15E-4B |
MHP-35E-4A |
MHP-35E-4B |
MHP-60E-4A |
MHP-60E-4B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capability (kN(t)) |
Stroke (mm) |
Details Type | Frame Inside Dimension (mm) |
Depth (mm) |
Table Dynamic Width (mm) |
Trusco Code | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 240,122.00 ฿ 178,362.62 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 150(15) | 160 | Foot Switch Type | 600 | 142 | 700 | 465-4544 | 150000 | Foot Switch Type | 1 unit | ||
฿ 254,316.75 ฿ 178,377.77 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 150(15) | 160 | Pushbutton switch type | 600 | 142 | 700 | 465-4552 | 150000 | Pushbutton switch type | 1 unit | ||
฿ 390,000.00 ฿ 257,868.00 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 350(35) | 140 | Foot Switch Type | 610 | 185 | 750 | 465-4561 | 267000 | Foot Switch Type | 1 unit | ||
฿ 406,517.00 ฿ 257,853.73 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 350(35) | 140 | Pushbutton switch type | 610 | 185 | 750 | 465-4579 | 267000 | Pushbutton switch type | 1 unit | ||
฿ 689,720.00 ฿ 517,565.89 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 600(60) | 150 | Foot Switch Type | 1100 | 234 | 600 | 465-4595 | 817000 | Foot Switch Type | 1 unit | ||
฿ 794,759.64 ฿ 517,547.48 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 600(60) | 150 | Pushbutton switch type | 1100 | 234 | 600 | 465-4609 | 817000 | Pushbutton switch type | 1 unit |
[Features]
· Hydraulic press that can be operated with an electric pump.
· Manual pump can also be used and fine adjustments can be performed easily.
Part Number |
---|
MHP-15E-4A |
MHP-15E-4B |
MHP-35E-4A |
MHP-35E-4B |
MHP-60E-4A |
MHP-60E-4B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capability (kN(t)) |
Stroke (mm) |
Details Type | Frame Inside Dimension (mm) |
Depth (mm) |
Table Dynamic Width (mm) |
Trusco Code | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 240,122.00 ฿ 178,362.62 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 150(15) | 160 | Foot Switch Type | 600 | 142 | 700 | 465-4544 | 150000 | Foot Switch Type | 1 unit | ||
฿ 254,316.75 ฿ 178,377.77 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 150(15) | 160 | Pushbutton switch type | 600 | 142 | 700 | 465-4552 | 150000 | Pushbutton switch type | 1 unit | ||
฿ 390,000.00 ฿ 257,868.00 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 350(35) | 140 | Foot Switch Type | 610 | 185 | 750 | 465-4561 | 267000 | Foot Switch Type | 1 unit | ||
฿ 406,517.00 ฿ 257,853.73 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 350(35) | 140 | Pushbutton switch type | 610 | 185 | 750 | 465-4579 | 267000 | Pushbutton switch type | 1 unit | ||
฿ 689,720.00 ฿ 517,565.89 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 600(60) | 150 | Foot Switch Type | 1100 | 234 | 600 | 465-4595 | 817000 | Foot Switch Type | 1 unit | ||
฿ 794,759.64 ฿ 517,547.48 |
HYDRAULIC PRESSING MACHINE | 1 Piece(s) | 40 Day(s) | 600(60) | 150 | Pushbutton switch type | 1100 | 234 | 600 | 465-4609 | 817000 | Pushbutton switch type | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?