- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Operation Handle for Turning
Specifications of M-1000
-
- Product Type
- Handle
-
- Overall Length(mm)
- 1000
-
- Handle width(mm)
- 240
-
- Trusco Code
- 396-4892
-
- Mass(g)
- 2900
-
- Conforming main body
- MSW type / MUW type
-
- Notes
- Match unit heights when using with combinations of different types. Check the condition of the road surface.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,926.00
|
HANDLES FOR ROLLERS
|
1 Piece(s)
|
|
4 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Type
- Handle
-
- Overall Length(mm)
- 1000
-
- Handle width(mm)
- 240
-
- Trusco Code
- 396-4892
-
- Mass(g)
- 2900
-
- Conforming main body
- MSW type / MUW type
-
- Notes
- Match unit heights when using with combinations of different types. Check the condition of the road surface.
-
- Amount Of Content
- 1 pc.
Product Description
[Applications]
It can be used as handle for roller dolly.
[Compatible Main Body]MSW type/MUW type
Specifications of M-1000
-
- Product Type
- Handle
-
- Overall Length(mm)
- 1000
-
- Handle width(mm)
- 240
-
- Trusco Code
- 396-4892
-
- Mass(g)
- 2900
-
- Conforming main body
- MSW type / MUW type
-
- Notes
- Match unit heights when using with combinations of different types. Check the condition of the road surface.
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 1,926.00
|
HANDLES FOR ROLLERS
|
1 Piece(s)
|
|
4 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Usage
●As a handles for rollers.Specification
●Total Length(mm):1000
●Handle Width(mm):240
●SPQ(piece):1
●Compatible Body: MSW Type, MUW Type
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?