- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Speed Roller (Urethane Double Type, Low Floor Type, Self-Propelled)
Specifications of DUW-3R
-
- Product Type
- Transporting Wheel
-
- Working Load(t)
- 3
-
- Width(mm)
- 275
-
- Overall Length(mm)
- 260
-
- Height(mm)
- 78
-
- Table dimensions(mm)
- 150
-
- Type Details
- Urethane Double Type, Low Floor Type, Self-propelled
-
- Roller Arrangement
- Urethane Double Type
-
- Adaptable Control Handle
- D-1000
-
- Trusco Code
- 432-0867
-
- Mass(g)
- 10000
-
- Accessories
- With Ratchet Lever
-
- Specifications
- Low Floor, Self-Propelled Type
-
- Intended Use
- For transporting large machinery for installation and exporting.
-
- Note
- For movement items, always fix with the attached bolt. For combined tracker rollers, select items with the same height. Movement item applicable weight = Speed Roller 1 pc capability (t) X 4 pcs X 0.8
-
- Features
- Towing power is not required. Smooth transport is facilitated by the left and right reciprocating motion of the ratchet bar. (With front and rear switching function) Use with peace of mind is also possible on slopes, with the adoption of braking teeth.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 43,433.00
|
ROLLERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Transporting Wheel
-
- Working Load(t)
- 3
-
- Width(mm)
- 275
-
- Overall Length(mm)
- 260
-
- Height(mm)
- 78
-
- Table dimensions(mm)
- 150
-
- Type Details
- Urethane Double Type, Low Floor Type, Self-propelled
-
- Roller Arrangement
- Urethane Double Type
-
- Adaptable Control Handle
- D-1000
-
- Trusco Code
- 432-0867
-
- Mass(g)
- 10000
-
- Accessories
- With Ratchet Lever
-
- Specifications
- Low Floor, Self-Propelled Type
-
- Intended Use
- For transporting large machinery for installation and exporting.
-
- Note
- For movement items, always fix with the attached bolt. For combined tracker rollers, select items with the same height. Movement item applicable weight = Speed Roller 1 pc capability (t) X 4 pcs X 0.8
-
- Features
- Towing power is not required. Smooth transport is facilitated by the left and right reciprocating motion of the ratchet bar. (With front and rear switching function) Use with peace of mind is also possible on slopes, with the adoption of braking teeth.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
・ No traction power required, it can be moved forward and backward by operating the ratchet lever
・ Since it can be moved slightly back and forth, it is ideal for installing machines, etc., in tight spaces
・ With brake and neutral mechanism for safety
[Applications]
・ For carrying in / installing / carrying out large machines
Specifications of DUW-3R
-
- Product Type
- Transporting Wheel
-
- Working Load(t)
- 3
-
- Width(mm)
- 275
-
- Overall Length(mm)
- 260
-
- Height(mm)
- 78
-
- Table dimensions(mm)
- 150
-
- Type Details
- Urethane Double Type, Low Floor Type, Self-propelled
-
- Roller Arrangement
- Urethane Double Type
-
- Adaptable Control Handle
- D-1000
-
- Trusco Code
- 432-0867
-
- Mass(g)
- 10000
-
- Accessories
- With Ratchet Lever
-
- Specifications
- Low Floor, Self-Propelled Type
-
- Intended Use
- For transporting large machinery for installation and exporting.
-
- Note
- For movement items, always fix with the attached bolt. For combined tracker rollers, select items with the same height. Movement item applicable weight = Speed Roller 1 pc capability (t) X 4 pcs X 0.8
-
- Features
- Towing power is not required. Smooth transport is facilitated by the left and right reciprocating motion of the ratchet bar. (With front and rear switching function) Use with peace of mind is also possible on slopes, with the adoption of braking teeth.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 43,433.00
|
ROLLERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Traction power is unnecessary.
●Smooth conveyance is possible by reciprocating motion of the ratchet lever in the left and right.(with back and forth switching function)
●By adopting the brake claws, can be used with confidence even on inclined surfaces.Specification
●Working Load(t):3
●W x Total Length x H(mm):275 x 260 x 78
●Table Dimension(mm):150
●Roller Arrangement: Double
●Compatible Operating Handle: D-1000
●Low Floor TypeMaterials
●Roller: UrethaneAccessories
●With ratchet leverWarning
●For the driven roller to combine, please select the same height.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?