(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Speed Roller

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 25,567.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DU6S-3
DU8S-5
DUW-1P SALE
DUW-2P SALE
DUW-2S SALE
DUW-3P SALE
DUW-3S SALE
DUW-5P SALE
DUW-5S SALE
DUW-10S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Width
(mm)
Overall Length
(mm)
Height
(mm)
Table dimensions
(mm)
Type Details Roller Arrangement Trusco Code Mass
(g)
Amount Of Content

฿ 43,222.48

ROLLERS 1 Piece(s) 12 Day(s) 3 246 290 67 150 Urethane Double Type, Low Floor Type Urethane Double Type 461-8581 10000 1 unit

฿ 56,041.72

ROLLERS 1 Piece(s) 40 Day(s) 5 290 300 70 200 Urethane Triple Type, Low Floor Type Urethane Triple Type 461-8599 15000 1 unit

฿ 25,567.00

฿ 23,864.24

ROLLERS 1 Piece(s) 40 Day(s) 1 190 248 65 150 Urethane Double Type, Low Floor Type Urethane Double Type 391-4089 5000 1 unit

฿ 31,991.00

฿ 29,860.40

ROLLERS 1 Piece(s) 10 Day(s) 2 195 250 67 150 Urethane Double Type, Low Floor Type Urethane Double Type 391-4097 7000 1 unit

฿ 32,193.00

฿ 30,045.73

ROLLERS 1 Piece(s) 19 Day(s) 2 195 250 67 150 Urethane Double Type Urethane Double Type 391-4101 7000 1 unit

฿ 34,334.00

฿ 32,043.92

ROLLERS 1 Piece(s) 1 Day(s) 3 205 260 78 150 Urethane Double Type, Low Floor Type Urethane Double Type 391-4119 9000 1 unit

฿ 36,677.00

฿ 34,230.64

ROLLERS 1 Piece(s) 19 Day(s) 3 215 250 80 150 Urethane Double Type Urethane Double Type 391-4127 11000 1 unit

฿ 39,421.00

฿ 36,791.62

ROLLERS 1 Piece(s) 1 Day(s) 5 210 315 105 180 Urethane Double Type, Low Floor Type Urethane Double Type 391-4135 14000 1 unit

฿ 42,917.00

฿ 34,333.60

ROLLERS 1 Piece(s) 22 Day(s) 5 215 295 105 200 Urethane Double Type Urethane Double Type 391-4143 15000 1 unit

฿ 56,838.16

฿ 54,990.92

ROLLERS 1 Piece(s) 40 Day(s) 10 307 350 128 240 Urethane Double Type Urethane Double Type 461-8611 29000 1 unit

Basic Specifications

  • Product Type
    Transporting Wheel
  • Adaptable Control Handle
    D-1000
  • Specifications
    Use conditions: please make sure to secure moving item with the provided bolts.
  • Intended Use
    Used as a roller for movement, transport, and installation of large, heavy objects. For changing the layout and maintenance inside the factory. For installation and movement of large machinery.
  • Features
    A freely rotating table has be set into it, so it can be easily turned while it is being moved. The urethane rollers require a minimal force to start moving and have a maximum strength for an elastic body. It won't damage the floor, and it has excellent durability and oil resistance. Special bearings are used, and they are completely oil-free.
  • Amount Of Content
    1 unit

Product Description

Speed roller developed for the purpose of moving heavy objects
[Features]
·The rotating table makes it easy to change direction.
·Uses high-quality urethane wheels.
·It does not damage the floor, has excellent durability and abrasion resistance, and reduces running resistance.
·Mobile installation of large machine tools.
[Applications]
·Loading and unloading of machines at exhibitions.
·Layout change and maintenance in the factory.
·Material transfer in plant construction.
·House move, etc.

Part Number
DU6S-3
DU8S-5
DUW-1P SALE
DUW-2P SALE
DUW-2S SALE
DUW-3P SALE
DUW-3S SALE
DUW-5P SALE
DUW-5S SALE
DUW-10S SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Working Load
(t)
Width
(mm)
Overall Length
(mm)
Height
(mm)
Table dimensions
(mm)
Type Details Roller Arrangement Trusco Code Mass
(g)
Amount Of Content

฿ 43,222.48

ROLLERS 1 Piece(s) 12 Day(s) 3 246 290 67 150 Urethane Double Type, Low Floor Type Urethane Double Type 461-8581 10000 1 unit

฿ 56,041.72

ROLLERS 1 Piece(s) 40 Day(s) 5 290 300 70 200 Urethane Triple Type, Low Floor Type Urethane Triple Type 461-8599 15000 1 unit

฿ 25,567.00

฿ 23,864.24

ROLLERS 1 Piece(s) 40 Day(s) 1 190 248 65 150 Urethane Double Type, Low Floor Type Urethane Double Type 391-4089 5000 1 unit

฿ 31,991.00

฿ 29,860.40

ROLLERS 1 Piece(s) 10 Day(s) 2 195 250 67 150 Urethane Double Type, Low Floor Type Urethane Double Type 391-4097 7000 1 unit

฿ 32,193.00

฿ 30,045.73

ROLLERS 1 Piece(s) 19 Day(s) 2 195 250 67 150 Urethane Double Type Urethane Double Type 391-4101 7000 1 unit

฿ 34,334.00

฿ 32,043.92

ROLLERS 1 Piece(s) 1 Day(s) 3 205 260 78 150 Urethane Double Type, Low Floor Type Urethane Double Type 391-4119 9000 1 unit

฿ 36,677.00

฿ 34,230.64

ROLLERS 1 Piece(s) 19 Day(s) 3 215 250 80 150 Urethane Double Type Urethane Double Type 391-4127 11000 1 unit

฿ 39,421.00

฿ 36,791.62

ROLLERS 1 Piece(s) 1 Day(s) 5 210 315 105 180 Urethane Double Type, Low Floor Type Urethane Double Type 391-4135 14000 1 unit

฿ 42,917.00

฿ 34,333.60

ROLLERS 1 Piece(s) 22 Day(s) 5 215 295 105 200 Urethane Double Type Urethane Double Type 391-4143 15000 1 unit

฿ 56,838.16

฿ 54,990.92

ROLLERS 1 Piece(s) 40 Day(s) 10 307 350 128 240 Urethane Double Type Urethane Double Type 461-8611 29000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1