(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RL-2.5 |
RL-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (t) |
Width (mm) |
Overall Length (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57,997.17 |
ROLLERS | 1 Piece(s) | 40 Day(s) | 2.5 | 330 | 370 | 112 | 461-8629 | 10000 | 1 unit | ||
฿ 86,225.18 ฿ 81,344.83 |
ROLLERS | 1 Piece(s) | 40 Day(s) | 4 | 240 | 470 | 114 | 461-8637 | 16000 | 1 unit |
[Features]
· Utilizes universal casters for easily changing the direction in confined spaces.
· Low overall height to enable safe transport of heavy objects.
· All surfaces are chrome plated. MC Nylon is used on the rollers, providing long-term protection from rust, oxidation and dirt, etc. Optimal for use in clean environments.
[Applications]
· For loading/transporting heavy objects in clean environments, such as electronics, electronic parts, semiconductor related, pharmaceutical and food production plants, etc.
Part Number |
---|
RL-2.5 |
RL-4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load (t) |
Width (mm) |
Overall Length (mm) |
Height (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 57,997.17 |
ROLLERS | 1 Piece(s) | 40 Day(s) | 2.5 | 330 | 370 | 112 | 461-8629 | 10000 | 1 unit | ||
฿ 86,225.18 ฿ 81,344.83 |
ROLLERS | 1 Piece(s) | 40 Day(s) | 4 | 240 | 470 | 114 | 461-8637 | 16000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?