(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Power Jack Single Acting Type Flat Jack Lifting Power 100–1000 kN

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,093.84 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EF10S1.1
EF20S1.5 SALE
EF30S1.5 SALE
EF50S1.5 SALE
EF100S1.5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lifting Force
(kN)
Stroke
(mm)
Dimension (Major Diameter)
(mm)
Rod Diameter
(mm)
Minimum Maximum
(mm)
Necessary Oil Quantity
(ml)
Pressure Area
(cm2)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,093.84

HYDRAULIC CYLINDER 1 Piece(s) 16 Day(s) 100 11 83 38 43 16 14.52 457-4435 1400 1 unit

฿ 13,960.00

฿ 11,168.00

HYDRAULICCYLINDER 1 Piece(s) 17 Day(s) 200 15 97 50 60 43 28.27 457-4443 3000 1 unit

฿ 17,109.00

฿ 13,687.20

HYDRAULICCYLINDER 1 Piece(s) 17 Day(s) 300 15 115 57 60 66 44.18 457-4451 4500 1 unit

฿ 20,154.00

฿ 16,123.20

HYDRAULICCYLINDER 1 Piece(s) 17 Day(s) 500 15 145 75 70 107 70.88 457-4460 8600 1 unit

฿ 38,516.21

฿ 32,060.89

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 1000 15 170 120 91 215 143.14 457-4427 16000 1 unit

Basic Specifications

  • Product Model
    Jack
  • Specifications 1
    Single Acting
  • Specifications 2
    Spring Return Type. Single Acting Type
  • Features
    Flat jacks are used for lifting in very narrow gaps and fine adjustment during machine installation. Hydraulic pump is selected depending on the number of jacks connected and the amount of required oil. The single acting type has a built-in spring and reciprocates with 1 high-pressure hose.
  • Amount Of Content
    1 unit

Product Description

Spring return type pump jack.
[Features]
· The hydraulic pump is selected according to the number of connected jacks and the required oil quantity.
· Single‑acting type with a built-in spring, reciprocating by a single high‑pressure hose.
[Applications]
· Used for lifting in extremely small spaces and finely adjusting machinery installations.

Part Number
EF10S1.1
EF20S1.5 SALE
EF30S1.5 SALE
EF50S1.5 SALE
EF100S1.5 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Lifting Force
(kN)
Stroke
(mm)
Dimension (Major Diameter)
(mm)
Rod Diameter
(mm)
Minimum Maximum
(mm)
Necessary Oil Quantity
(ml)
Pressure Area
(cm2)
Trusco Code Mass
(g)
Amount Of Content

฿ 10,093.84

HYDRAULIC CYLINDER 1 Piece(s) 16 Day(s) 100 11 83 38 43 16 14.52 457-4435 1400 1 unit

฿ 13,960.00

฿ 11,168.00

HYDRAULICCYLINDER 1 Piece(s) 17 Day(s) 200 15 97 50 60 43 28.27 457-4443 3000 1 unit

฿ 17,109.00

฿ 13,687.20

HYDRAULICCYLINDER 1 Piece(s) 17 Day(s) 300 15 115 57 60 66 44.18 457-4451 4500 1 unit

฿ 20,154.00

฿ 16,123.20

HYDRAULICCYLINDER 1 Piece(s) 17 Day(s) 500 15 145 75 70 107 70.88 457-4460 8600 1 unit

฿ 38,516.21

฿ 32,060.89

HYDRAULIC CYLINDER 1 Piece(s) 40 Day(s) 1000 15 170 120 91 215 143.14 457-4427 16000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1