(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Trusco Nakayama Hydraulic Jack, Compact/Lightweight Type / Large/Heavy Type

Trusco Nakayama Hydraulic Jack, Compact/Lightweight Type / Large/Heavy Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
  • Volume Discount
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,806.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TOJ-2
TOJ-3
TOJ-4
TOJ-5
TOJ-7
TOJ-10
TOJ-15
TOJ-20 SALE
TOJ-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting power
(kN(t))
Details Type Head Diameter
(mm)
Auxiliary screw
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,806.00

HYDRAULIC JACKS 1 Piece(s) Same day 115 20(2) Small and Lightweight Type 25.0 50 180~345 288-2167 2200 1 unit

฿ 2,171.00

HYDRAULIC JACKS 1 Piece(s) Available Same day 115 30(3) Small and Lightweight Type 29×30 60 190~365 299-6758 2600 1 unit

฿ 2,294.00

HYDRAULIC JACKS 1 Piece(s) Available Same day 115 40(4) Small and Lightweight Type 33×34.5 70 190~375 288-2175 3400 1 unit

฿ 3,061.00

HYDRAULIC JACKS 1 Piece(s) Same day 120 50(5) Small and Lightweight Type 33×34.5 70 200~390 288-2183 3500 1 unit

฿ 4,563.00

HYDRAULIC JACKS 1 Piece(s) 1 Day(s) 120 70(7) Small and Lightweight Type 38×40 70 200~390 288-2191 4700 1 unit

฿ 4,880.00

HYDRAULIC JACKS 1 Piece(s) Available Same day 150 100(10) Large/Heavy Type 45×47 80 240~470 288-2205 7200 1 unit

฿ 8,687.00

HYDRAULIC JACKS 1 Piece(s) 1 Day(s) 165 150(15) Large/Heavy Type 51×53 80 265~510 288-2213 9900 1 unit

฿ 13,079.00

฿ 12,206.63

HYDRAULIC JACKS 1 Piece(s) 12 Day(s) 160 200(20) Large/Heavy Type 52 NA 270~430 288-2221 11900 1 unit

฿ 28,063.00

฿ 26,191.20

HYDRAULIC JACKS 1 Piece(s) 1 Day(s) 160 300(30) Large/Heavy Type 61 NA 280~440 288-2230 17500 1 unit

Basic Specifications

  • Product Type
    Jack
  • Features
    The weight is approximately 1/2 of the screw type. Operating force is light (35 kg or less), and demonstrates high performance. The operation of lowering the load can be freely adjusted to any speed by adjusting the release valve.
  • Amount Of Content
    1 unit

Product Description

A jack widely used in construction machinery, civil engineering work, etc.
[Features]
· Weight is approximately 1/2 of the screw type.
· Operation force is light (less than 35 kg) and high performance is demonstrated.
· The operation of lowering the load can be freely adjusted to any speed by adjusting the release valve.
· Comes with a handle.
[Applications]
· Widely used for construction machinery, civil engineering work, etc.

Part Number
TOJ-2
TOJ-3
TOJ-4
TOJ-5
TOJ-7
TOJ-10
TOJ-15
TOJ-20 SALE
TOJ-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting power
(kN(t))
Details Type Head Diameter
(mm)
Auxiliary screw
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,806.00

HYDRAULIC JACKS 1 Piece(s) Same day 115 20(2) Small and Lightweight Type 25.0 50 180~345 288-2167 2200 1 unit

฿ 2,171.00

HYDRAULIC JACKS 1 Piece(s) Available Same day 115 30(3) Small and Lightweight Type 29×30 60 190~365 299-6758 2600 1 unit

฿ 2,294.00

HYDRAULIC JACKS 1 Piece(s) Available Same day 115 40(4) Small and Lightweight Type 33×34.5 70 190~375 288-2175 3400 1 unit

฿ 3,061.00

HYDRAULIC JACKS 1 Piece(s) Same day 120 50(5) Small and Lightweight Type 33×34.5 70 200~390 288-2183 3500 1 unit

฿ 4,563.00

HYDRAULIC JACKS 1 Piece(s) 1 Day(s) 120 70(7) Small and Lightweight Type 38×40 70 200~390 288-2191 4700 1 unit

฿ 4,880.00

HYDRAULIC JACKS 1 Piece(s) Available Same day 150 100(10) Large/Heavy Type 45×47 80 240~470 288-2205 7200 1 unit

฿ 8,687.00

HYDRAULIC JACKS 1 Piece(s) 1 Day(s) 165 150(15) Large/Heavy Type 51×53 80 265~510 288-2213 9900 1 unit

฿ 13,079.00

฿ 12,206.63

HYDRAULIC JACKS 1 Piece(s) 12 Day(s) 160 200(20) Large/Heavy Type 52 NA 270~430 288-2221 11900 1 unit

฿ 28,063.00

฿ 26,191.20

HYDRAULIC JACKS 1 Piece(s) 1 Day(s) 160 300(30) Large/Heavy Type 61 NA 280~440 288-2230 17500 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Weight is approx. 1/2 of screw type.
●Operating force is light(35kg or less) and demonstrates high capacity.
●The load lowering operation can be adjusted freely by adjusting looseness of release valve.

Specification

●SPQ(piece):1

Accessories

●Handle