(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Jack, Journal Jack

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AJ-1008

  • Stroke(mm)
    80
  • Lifting Force(kN(t))
    100(10)
  • Product Model
    Jack
  • Head Diameter(mm)
    58
  • Minimum Maximum(mm)
    175
  • Trusco Code
    107-3826
  • Mass(g)
    6100
  • Features
    Body is made of special aluminum alloy and shaft bearing is made of new materials. It is lightweight and convenient to carry. It is used with two handle bars connected. It is convenient for transportation. This product is idea for centering of machinery, movement of precision machines, architecture/work on high places, heavy machinery fine movement, etc.
  • Amount Of Content
    1 unit
Part Number
AJ-1008 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting Force
(kN(t))
Head Diameter
(mm)
Minimum Maximum
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 24,905.06

฿ 21,674.87

GEAR JACKS 1 Piece(s) 1 Day(s) 80 100(10) 58 175 107-3826 6100 1 unit

Basic Specifications

  • Product Model
    Jack
  • Features
    Body is made of special aluminum alloy and shaft bearing is made of new materials. It is lightweight and convenient to carry. It is used with two handle bars connected. It is convenient for transportation. This product is idea for centering of machinery, movement of precision machines, architecture/work on high places, heavy machinery fine movement, etc.
  • Amount Of Content
    1 unit

Product Description

Jack made from a special aluminum alloy body with a new material used in the bearing.
[Features]
· Small/lightweight for convenient carrying.
· Used by connecting 2 handlebars. Convenient for transportation.
[Applications]
· For centering machine tools, moving precision machinery, construction/aerial work, fine movement of heavy machinery.

Specifications of AJ-1008

  • Stroke(mm)
    80
  • Lifting Force(kN(t))
    100(10)
  • Product Model
    Jack
  • Head Diameter(mm)
    58
  • Minimum Maximum(mm)
    175
  • Trusco Code
    107-3826
  • Mass(g)
    6100
  • Features
    Body is made of special aluminum alloy and shaft bearing is made of new materials. It is lightweight and convenient to carry. It is used with two handle bars connected. It is convenient for transportation. This product is idea for centering of machinery, movement of precision machines, architecture/work on high places, heavy machinery fine movement, etc.
  • Amount Of Content
    1 unit
Part Number
AJ-1008 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting Force
(kN(t))
Head Diameter
(mm)
Minimum Maximum
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 24,905.06

฿ 21,674.87

GEAR JACKS 1 Piece(s) 1 Day(s) 80 100(10) 58 175 107-3826 6100 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1