(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Three-Step Type Pneumatic Jack

Three-Step Type Pneumatic Jack

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of HFT3

  • Stroke(mm)
    150
  • Lifting power(kN(t))
    30(3)
  • Product Type
    Jack
  • Head Diameter(mm)
    φ34
  • Height(mm)
    120~270
  • Trusco Code
    412-5207
  • Features
    Jacking up from a low place, where a standard jack cannot be inserted, is possible.
  • Weight(g)
    8200
  • Weight(kg)
    8.2
  • Amount Of Content
    1 unit
Part Number
HFT3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,156.00

HYDRAULIC JACKS 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Stroke(mm)
    150
  • Lifting power(kN(t))
    30(3)
  • Product Type
    Jack
  • Head Diameter(mm)
    φ34
  • Height(mm)
    120~270
  • Trusco Code
    412-5207
  • Features
    Jacking up from a low place, where a standard jack cannot be inserted, is possible.
  • Weight(g)
    8200
  • Weight(kg)
    8.2
  • Amount Of Content
    1 unit

Product Description

[Features]
・ It is used for jacking up low-floor trucks, 4-wheel drive vehicles, etc., and can be used from a low position with a high stroke
・ A jack that can be used widely from low to high positions
・ It is possible to jack up from a low position that cannot be entered with a standard jack

Specifications of HFT3

  • Stroke(mm)
    150
  • Lifting power(kN(t))
    30(3)
  • Product Type
    Jack
  • Head Diameter(mm)
    φ34
  • Height(mm)
    120~270
  • Trusco Code
    412-5207
  • Features
    Jacking up from a low place, where a standard jack cannot be inserted, is possible.
  • Weight(g)
    8200
  • Weight(kg)
    8.2
  • Amount Of Content
    1 unit
Part Number
HFT3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 20,156.00

HYDRAULIC JACKS 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Can be used in a narrow place such as when lifting up a forklift.

Specification

●Lifting Force kN(t):30(3)
●Stroke(mm):150
●Height(mm):120 to 270
●Head Diameter(mm):Φ34
●SPQ(piece):1

Accessories

●Handle

Warning

●Can not be used horizontally.