(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Type Hydraulic Jack

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 7,494.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
MMJ-5C-2
MMJ-5T-2
MMJ-10
MMJ-20
MMJ-50Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting power
(kN(t))
Head Diameter
(mm)
Height
(mm)
Trusco Code Weight
(g)
Weight
(kg)
Amount Of Content

฿ 7,494.00

HYDRAULIC JACKS 1 Piece(s) Same day 20 50(5) φ28 60~ 80 109-8306 1700 1.7 1 unit

฿ 11,276.00

HYDRAULIC JACKS 1 Piece(s) 1 Day(s) 40 50(5) φ28 85~125 109-8314 2200 2.2 1 unit

฿ 11,159.00

HYDRAULIC JACKS 1 Piece(s) 3 Day(s) 30 100(10) φ42 120~150 109-8322 4900 4.9 1 unit

฿ 14,352.00

HYDRAULICJACKS 1 Piece(s) 4 Day(s) 30 200(20) φ53 130~160 109-8331 7700 7.7 1 unit

฿ 70,761.00

HYDRAULIC JACKS 1 Piece(s) 4 Day(s) 30 500(50) φ80 140~170 109-8349 19000 19 1 unit

Basic Specifications

  • Product Type
    Jack
  • Accessory
    Handle, Adapter
  • Notes
    The mini type can be used at 90 degrees only in a specific direction.
  • Features
    Compact hydraulic jack which is useful during assembly of heavy objects, and for fine turning and centering work.
  • Amount Of Content
    1 unit

Product Description

A compact jack that is essential for centering work.
[Features]
·The smallest integrated hydraulic jack.
·Convenient for fine adjustment and centering work when assembling heavy objects.
[Applications]
·Centering work and level adjustment can be performed with a small operating force (39 kgf or less).

Part Number
MMJ-5C-2
MMJ-5T-2
MMJ-10
MMJ-20
MMJ-50Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting power
(kN(t))
Head Diameter
(mm)
Height
(mm)
Trusco Code Weight
(g)
Weight
(kg)
Amount Of Content

฿ 7,494.00

HYDRAULIC JACKS 1 Piece(s) Same day 20 50(5) φ28 60~ 80 109-8306 1700 1.7 1 unit

฿ 11,276.00

HYDRAULIC JACKS 1 Piece(s) 1 Day(s) 40 50(5) φ28 85~125 109-8314 2200 2.2 1 unit

฿ 11,159.00

HYDRAULIC JACKS 1 Piece(s) 3 Day(s) 30 100(10) φ42 120~150 109-8322 4900 4.9 1 unit

฿ 14,352.00

HYDRAULICJACKS 1 Piece(s) 4 Day(s) 30 200(20) φ53 130~160 109-8331 7700 7.7 1 unit

฿ 70,761.00

HYDRAULIC JACKS 1 Piece(s) 4 Day(s) 30 500(50) φ80 140~170 109-8349 19000 19 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A compact type hydraulic jack convenient for fine adjustment and centering work when assembling heavy weight object.

Accessories

●Handle
●Adapter

Warning

●The mini type can be used at 90° in only the direction of the figure.