Forklift Hydraulic Jack

Brand :
MASADA

Caution

    Product Description

    [Features]
    ・ It is used for jacking up low-floor trucks, 4-wheel drive vehicles, etc., and can be used from a low position with a high stroke
    ・ A jack that can be used widely from low to high positions
    ・ It can be used in tight spaces such as when lifting a forklift

    Features

    ●Can be used in a narrow place such as when lifting up a forklift.

    Specification

    ●Lifting Force kN(t):100(10)
    ●Stroke(mm):100
    ●Height(mm):120 to 220
    ●Head Diameter(mm):Φ38
    ●SPQ(piece):1

    Accessories

    ●Handle
    ●Adapter

    Warning

    ●Can not be used horizontally.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Forklift Hydraulic Jack | MASADA | MISUMI Thailand