(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long Type Hydraulic Jack

Long Type Hydraulic Jack

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MHL-2-2

  • Stroke(mm)
    480
  • Lifting power(kN(t))
    20(2)
  • Product Type
    Jack
  • Head Diameter(mm)
    φ32
  • Auxiliary screw(mm)
    -
  • Height(mm)
    550~1030
  • Trusco Code
    396-4931
  • Features
    The product is a long type hydraulic jack ideal for long lifting work, vertical and horizontal support, machine and equipment installation and the like.
  • Weight(g)
    9400
  • Weight(kg)
    9.4
  • Amount Of Content
    1 unit
Part Number
MHL-2-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,706.15

฿ 23,480.96

HYDRAULIC JACKS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Stroke(mm)
    480
  • Lifting power(kN(t))
    20(2)
  • Product Type
    Jack
  • Head Diameter(mm)
    φ32
  • Auxiliary screw(mm)
    -
  • Height(mm)
    550~1030
  • Trusco Code
    396-4931
  • Features
    The product is a long type hydraulic jack ideal for long lifting work, vertical and horizontal support, machine and equipment installation and the like.
  • Weight(g)
    9400
  • Weight(kg)
    9.4
  • Amount Of Content
    1 unit

Product Description

[Features]
· The product is a long type hydraulic jack ideal for long lifting work, vertical and horizontal support, machine and equipment installation and the like.

Specifications of MHL-2-2

  • Stroke(mm)
    480
  • Lifting power(kN(t))
    20(2)
  • Product Type
    Jack
  • Head Diameter(mm)
    φ32
  • Auxiliary screw(mm)
    -
  • Height(mm)
    550~1030
  • Trusco Code
    396-4931
  • Features
    The product is a long type hydraulic jack ideal for long lifting work, vertical and horizontal support, machine and equipment installation and the like.
  • Weight(g)
    9400
  • Weight(kg)
    9.4
  • Amount Of Content
    1 unit
Part Number
MHL-2-2 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 27,706.15

฿ 23,480.96

HYDRAULIC JACKS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1