(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MH-10P |
MH-15P |
MH-20P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) |
Lifting power (kN(t)) |
Head Diameter (mm) |
Auxiliary screw (mm) |
Height (mm) |
Trusco Code | Weight (g) |
Weight (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,643.00 ฿ 22,671.56 |
HYDRAULIC JACKS | 1 Piece(s) | 10 Day(s) | 150 | 100(10) | 45×47 | 80 | 240~470 | 395-6504 | 9900 | 9.9 | 1 unit | ||
฿ 30,492.00 ฿ 28,052.64 |
HYDRAULIC JACKS | 1 Piece(s) | 1 Day(s) | 165 | 150(15) | 51×53 | 80 | 265~510 | 395-6512 | 12800 | 12.8 | 1 unit | ||
฿ 36,674.00 ฿ 33,740.08 |
HYDRAULIC JACKS | 1 Piece(s) | 1 Day(s) | 160 | 200(20) | φ52 | - | 270~430 | 395-6521 | 14300 | 14.3 | 1 unit |
[Features]
·This is a weighing jack with a pressure gauge attached.
·The pressure gauge shows capacity (ton or kg) and internal pressure (MPa).
·Since it can measure loads, it can be used for crushing testers and presses for scientific equipment.
[Applications]
·For crushing testers and presses for scientific equipment.
Part Number |
---|
MH-10P |
MH-15P |
MH-20P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) |
Lifting power (kN(t)) |
Head Diameter (mm) |
Auxiliary screw (mm) |
Height (mm) |
Trusco Code | Weight (g) |
Weight (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 24,643.00 ฿ 22,671.56 |
HYDRAULIC JACKS | 1 Piece(s) | 10 Day(s) | 150 | 100(10) | 45×47 | 80 | 240~470 | 395-6504 | 9900 | 9.9 | 1 unit | ||
฿ 30,492.00 ฿ 28,052.64 |
HYDRAULIC JACKS | 1 Piece(s) | 1 Day(s) | 165 | 150(15) | 51×53 | 80 | 265~510 | 395-6512 | 12800 | 12.8 | 1 unit | ||
฿ 36,674.00 ฿ 33,740.08 |
HYDRAULIC JACKS | 1 Piece(s) | 1 Day(s) | 160 | 200(20) | φ52 | - | 270~430 | 395-6521 | 14300 | 14.3 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?