(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GD-60 |
GD-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) |
Lifting power (kN(t)) |
Height (mm) |
Claw Length x Claw Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,724.00 ฿ 30,106.08 |
JACKS | 1 Piece(s) | 1 Day(s) | 115 | 30(3) | 224 | 100X65 | 401-3590 | 19000 | 1 unit | ||
฿ 36,396.00 ฿ 33,484.32 |
JACKS | 1 Piece(s) | 1 Day(s) | 130 | 50(5) | 285 | 100X75 | 402-7426 | 32000 | 1 unit |
[Features]
·It plays a role in the restoration of houses that have tilted due to ground subsidence.
·Since chipping of the foundation can be minimized, work can be done efficiently.
·Equipped with a safety valve to prevent overloading, increasing safety during work.
[Applications]
·Residential houses and other buildings.
Part Number |
---|
GD-60 |
GD-100 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Stroke (mm) |
Lifting power (kN(t)) |
Height (mm) |
Claw Length x Claw Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 32,724.00 ฿ 30,106.08 |
JACKS | 1 Piece(s) | 1 Day(s) | 115 | 30(3) | 224 | 100X65 | 401-3590 | 19000 | 1 unit | ||
฿ 36,396.00 ฿ 33,484.32 |
JACKS | 1 Piece(s) | 1 Day(s) | 130 | 50(5) | 285 | 100X75 | 402-7426 | 32000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?