Power Wedge Base (Double Acting Type)

Brand :
KONNO

Caution

    Product Description

    [Features]
    ·Unlike the conventional crowbar operation, smart horizontal pushing is possible without damaging the floor surface.
    ·Since a reaction force receiver is not required, the efficiency of lateral pushing work is improved.
    ·It lifts from a gap of only 6 mm to 34 mm, creating the clearance necessary for jacking up.
    ·Since it is a double-acting cylinder, fine adjustments can be made during descent for safety.

    Features

    ●Since reaction force receiving is unnecessary, the efficiency of horizontal pushing work improves.
    ●Can lift from a crevice of only 6mm to 34mm and makes the necessary crevice for jacking up.
    ●With a double acting cylinder, it is safe to make fine adjustment when lowering.

    Specification

    ●Stroke(mm):150
    ●Type:Without Pressure Gauge
    ●Height(mm):6 to 34
    ●SPQ(piece):1

    Accessories

    ●Manual Pump 
    ●High Pressure Hose 2m x 2 Pieces 
    ●Storage Can Case
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat