(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Low Floor Lever Rotation Hydraulic Jack (clean room specifications)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 16,616.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ED-60TC SALE
ED-100TC SALE
ED-160TC SALE
ED-200TC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting power
(kN(t))
Head Diameter
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 16,616.00

฿ 15,286.72

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 62 60(6) 45 148 456-0248 4400 1 unit

฿ 20,398.00

฿ 18,764.12

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 63 100(10) 55 185 456-0167 6700 1 unit

฿ 25,306.00

฿ 23,281.52

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 64 160(16) 65 185 456-0183 9800 1 unit

฿ 38,141.00

฿ 35,089.72

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 52 200(20) 70 200 456-0205 11200 1 unit

Basic Specifications

  • Product Type
    Jack
  • Note
    Lateral-facing use is also possible. (stroke differs depending on the angle of use of the jack)
  • Features
    This low-floor type portable hydraulic jack is nickel plated. The main unit has a low height, so it is best when there is limited clearance. It has improved safety during work because it is equipped with a safety valve that prevents overload. It is also suitable as a fire-prevention material.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Low floor type portable hydraulic jack, with nickel plating.
· Low main unit height. Optimal for use in places with limited height/space.
· Equipped with a safety valve to prevent overloading for increased safety during work.
· Optimal as a disaster prevention aid.

Part Number
ED-60TC SALE
ED-100TC SALE
ED-160TC SALE
ED-200TC SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Stroke
(mm)
Lifting power
(kN(t))
Head Diameter
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 16,616.00

฿ 15,286.72

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 62 60(6) 45 148 456-0248 4400 1 unit

฿ 20,398.00

฿ 18,764.12

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 63 100(10) 55 185 456-0167 6700 1 unit

฿ 25,306.00

฿ 23,281.52

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 64 160(16) 65 185 456-0183 9800 1 unit

฿ 38,141.00

฿ 35,089.72

HYDRAULIC JACKS 1 Piece(s) 40 Day(s) 52 200(20) 70 200 456-0205 11200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1