(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DFJS-60 |
DFJS-127 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Claw Length x Claw Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 103,799.58 ฿ 83,589.80 |
HYDRAULIC WEDGE JACKS | 1 Piece(s) | 40 Day(s) | 50X62 | 461-8491 | 11000 | 1 unit | ||
฿ 111,761.60 ฿ 89,118.70 |
HYDRAULIC WEDGE JACKS | 1 Piece(s) | 40 Day(s) | 50X127 | 461-8483 | 13000 | 1 unit |
[Features]
· Optimal for installation leveling work for heavy objects, such as large machinery, semiconductor related equipment, etc., in confined places.
· Horizontal push type.
· Optimal for cleanroom work.
· Multidirectional 360° rotatable lever socket for leveling in narrow spaces.
· Does not require a hammer, wedge/bar when opening the flanges.
· Includes a safety valve.
· Horizontal bottom plate specification.
[Applications]
· Moving/installing large machinery, layout change and maintenance inside factories
· Loading work for electronics / electronic parts / semiconductors.
· Essential for human rescue at the time of a disaster
· For home removals.
Part Number |
---|
DFJS-60 |
DFJS-127 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Claw Length x Claw Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 103,799.58 ฿ 83,589.80 |
HYDRAULIC WEDGE JACKS | 1 Piece(s) | 40 Day(s) | 50X62 | 461-8491 | 11000 | 1 unit | ||
฿ 111,761.60 ฿ 89,118.70 |
HYDRAULIC WEDGE JACKS | 1 Piece(s) | 40 Day(s) | 50X127 | 461-8483 | 13000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?