(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire For Manually Operated Winches, Without Both End Finishing Machining, Wire Rope Diameter (mm) 4/5/6

Wire For Manually Operated Winches, Without Both End Finishing Machining, Wire Rope Diameter (mm) 4/5/6

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 389.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
WW4-5
WW4-10
WW4-20
WW5-5
WW5-10
WW5-20
WW6-5
WW6-10
WW6-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Rope Diameter
(mm)
Wire Rope Length
(m)
Working Load
(kg)
Fracture Load
(kg)
Wire configuration Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 389.00

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 4 5 140 880 6×19 PM-100/PM-200/MW100 392-5455 350 1 pc.

฿ 511.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 4 10 140 880 6×19 PM-100/PM-200/MW100 392-5439 600 1 pc.

฿ 842.86

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 4 20 140 880 6×19 PM-100/PM-200/MW100 392-5447 1200 1 pc.

฿ 429.00

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 5 5 230 1380 6×19 PM-100/PM-200/MR-1/GM-1/MW500/MW500B 392-5480 550 1 pc.

฿ 587.00

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 5 10 230 1380 6×19 PM-100/PM-200/MR-1/GM-1/MW500/MW500B 392-5463 1000 1 pc.

฿ 1,047.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 5 20 230 1380 6×19 PM-100/PM-200/MR-1/GM-1/MW500/MW500B 392-5471 1900 1 pc.

฿ 983.22

WIREROPE FOR WINCHES 1 Piece(s) Same day 6 5 300 1840 6×37 PM-200/MR-3/MR-5/GM-3/GM-5 392-5510 780 1 pc.

฿ 1,628.34

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 6 10 300 1840 6×37 PM-200/MR-3/MR-5/GM-3/GM-5 392-5498 1400 1 pc.

฿ 2,988.34

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 6 20 300 1840 6×37 PM-200/MR-3/MR-5/GM-3/GM-5 392-5501 2730 1 pc.

Basic Specifications

  • Other
    Option
  • Material
    Steel
  • Specifications
    Unprocessed ends
  • Application
    Used to fix to a manual winch and tow loads.
  • Notes
    Select a wire rope appropriate for the winch used. Install the wire rope in accordance with the mounting method (instruction manual).
  • Features
    Wire for hand winch with unprocessed ends.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Wire for hand winch with unprocessed ends.
[Applications]
· Used to fix to a manual winch and tow loads.

Part Number
WW4-5
WW4-10
WW4-20
WW5-5
WW5-10
WW5-20
WW6-5
WW6-10
WW6-20
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Wire Rope Diameter
(mm)
Wire Rope Length
(m)
Working Load
(kg)
Fracture Load
(kg)
Wire configuration Compatible Model Trusco Code Mass
(g)
Amount Of Content

฿ 389.00

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 4 5 140 880 6×19 PM-100/PM-200/MW100 392-5455 350 1 pc.

฿ 511.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 4 10 140 880 6×19 PM-100/PM-200/MW100 392-5439 600 1 pc.

฿ 842.86

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 4 20 140 880 6×19 PM-100/PM-200/MW100 392-5447 1200 1 pc.

฿ 429.00

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 5 5 230 1380 6×19 PM-100/PM-200/MR-1/GM-1/MW500/MW500B 392-5480 550 1 pc.

฿ 587.00

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 5 10 230 1380 6×19 PM-100/PM-200/MR-1/GM-1/MW500/MW500B 392-5463 1000 1 pc.

฿ 1,047.00

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 5 20 230 1380 6×19 PM-100/PM-200/MR-1/GM-1/MW500/MW500B 392-5471 1900 1 pc.

฿ 983.22

WIREROPE FOR WINCHES 1 Piece(s) Same day 6 5 300 1840 6×37 PM-200/MR-3/MR-5/GM-3/GM-5 392-5510 780 1 pc.

฿ 1,628.34

WIREROPE FOR WINCHES 1 Piece(s) 12 Day(s) 6 10 300 1840 6×37 PM-200/MR-3/MR-5/GM-3/GM-5 392-5498 1400 1 pc.

฿ 2,988.34

WIREROPE FOR WINCHES 1 Piece(s) 1 Day(s) 6 20 300 1840 6×37 PM-200/MR-3/MR-5/GM-3/GM-5 392-5501 2730 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A wirerope for hand winches without processing for both end.

Usage

●For luggage traction etc. by attaching to the manual winch.

Specification

●SPQ(piece):10
●Using Wire with Plating

Materials

●Steel

Warning

●Please select a wire rope compatible for the winch to be used.
●Please install the wire rope according to the mounting method(user manual).