(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Manual Wrench (Electrolytic Polishing)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 46,915.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ESB-1 SALE
ESB-3 SALE
ESB-5 SALE
ESB-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Capacity
(t)
Width
(mm)
Depth
(mm)
Height
(mm)
Speed reduction ratio Handle Length (Maximum Effectiveness)
(mm)
Wire Rope Capacity
(mm x m)
Trusco Code Mass
(g)
Amount Of Content

฿ 46,915.00

฿ 43,161.80

WINCHES 1 Piece(s) 12 Day(s) 0.1 197 266 157 1/ 1.00 250 5X35 109-1760 8000 1 unit

฿ 81,483.00

฿ 59,523.33

WINCHES 1 Piece(s) 12 Day(s) 0.3 210 337 211 1/ 6.25 250 6X32 109-1778 13500 1 unit

฿ 74,016.00

฿ 63,838.80

WINCHES 1 Piece(s) 1 Day(s) 0.5 210 352 211 1/ 8.90 250 6X40 109-1786 15000 1 unit

฿ 79,790.00

฿ 68,818.88

WINCHES 1 Piece(s) 1 Day(s) 1 210 387 211 1/12.60 300 8X40 109-1794 16000 1 unit

Basic Specifications

  • Material
    Stainless Steel (SUS304)
  • Specifications
    Mechanical brake type. 360° rotation type
  • Intended Use
    For ships, food factories, clean rooms, and etc.
  • Note
    Wire rope is not included. Please acquire it separately.
  • Features
    The electropolishing used on the body of this basic type product brings out the beauty of the stainless steel.
  • Amount Of Content
    1 unit

Product Description

A winch with an electrolytically polished stainless steel body.
[Features]
·A basic type that takes advantage of the beauty of stainless steel.
·mechanical brake type
·360° rotary type
* Wire rope is not included. Please purchase them separately.
[Applications]
·For ships, food factories, clean rooms, etc.

Part Number
ESB-1 SALE
ESB-3 SALE
ESB-5 SALE
ESB-10 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Capacity
(t)
Width
(mm)
Depth
(mm)
Height
(mm)
Speed reduction ratio Handle Length (Maximum Effectiveness)
(mm)
Wire Rope Capacity
(mm x m)
Trusco Code Mass
(g)
Amount Of Content

฿ 46,915.00

฿ 43,161.80

WINCHES 1 Piece(s) 12 Day(s) 0.1 197 266 157 1/ 1.00 250 5X35 109-1760 8000 1 unit

฿ 81,483.00

฿ 59,523.33

WINCHES 1 Piece(s) 12 Day(s) 0.3 210 337 211 1/ 6.25 250 6X32 109-1778 13500 1 unit

฿ 74,016.00

฿ 63,838.80

WINCHES 1 Piece(s) 1 Day(s) 0.5 210 352 211 1/ 8.90 250 6X40 109-1786 15000 1 unit

฿ 79,790.00

฿ 68,818.88

WINCHES 1 Piece(s) 1 Day(s) 1 210 387 211 1/12.60 300 8X40 109-1794 16000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The stainless steel body is electrolytically polished on the surface, it is the basic type that uses the beauty of stainless steel.

Usage

●Ship, food factory, clean room, etc.

Specification

●Mechanical Brake Type
●360° Rotation Type

Materials

●Main Body: Stainless Steel(SUS304)