(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotating Type Manual Winch GM Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 13,812.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GM-1 SALE
GM-3 SALE
GM-5 SALE
GM-10 SALE
GM-20 SALE
GM-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Capacity
(t)
Width
(mm)
Depth
(mm)
Height
(mm)
Speed reduction ratio Handle Length (Maximum Effectiveness)
(mm)
Wire Rope Capacity
(mm x m)
Trusco Code Mass
(g)
Amount Of Content

฿ 13,812.00

฿ 12,707.04

WINCHES 1 Piece(s) 1 Day(s) 0.1 197 266 157 1/1.00 250 5X35 109-1701 7200 1 unit

฿ 20,187.00

฿ 18,572.04

WINCHES 1 Piece(s) 1 Day(s) 0.3 210 351 211 1/6.25 250 6X32 109-1719 14100 1 unit

฿ 23,374.00

฿ 21,504.08

WINCHES 1 Piece(s) 10 Day(s) 0.5 210 366 211 1/8.90 250 6X40 109-1727 15400 1 unit

฿ 27,731.00

฿ 25,512.52

WINCHES 1 Piece(s) 1 Day(s) 1 210 401 211 1/12.60 300 8X40 109-1735 16400 1 unit

฿ 35,618.00

฿ 32,768.56

WINCHES 1 Piece(s) 1 Day(s) 2 280 450 250 Quick Wind 1/4, Normal Wind 1/20 370 9X45 109-1743 28200 1 unit

฿ 62,554.00

฿ 53,952.83

WINCHES 1 Piece(s) 1 Day(s) 3 298 597 274 1/35.50 370 12X35 109-1751 37700 1 unit

Basic Specifications

  • Material
    Steel
  • Specifications
    Mechanical brake type. 360° rotation type
  • Intended Use
    For lifting and towing heavy objects.
  • Note
    Wire rope is not included. Please acquire it separately.
  • Features
    This is a handy winch which is efficient in mounting spaces where handle can rotate 360°.
  • Amount Of Content
    1 unit

Product Description

A hand winch that is effective when the mounting space allows the handle to rotate 360°.
[Features]
·The high mechanical efficiency reduces the manual load during operation, making work easier.
·Mechanical brake type.
·360° rotatable.
[Applications]
·For lifting and towing heavy objects.

Part Number
GM-1 SALE
GM-3 SALE
GM-5 SALE
GM-10 SALE
GM-20 SALE
GM-30 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Capacity
(t)
Width
(mm)
Depth
(mm)
Height
(mm)
Speed reduction ratio Handle Length (Maximum Effectiveness)
(mm)
Wire Rope Capacity
(mm x m)
Trusco Code Mass
(g)
Amount Of Content

฿ 13,812.00

฿ 12,707.04

WINCHES 1 Piece(s) 1 Day(s) 0.1 197 266 157 1/1.00 250 5X35 109-1701 7200 1 unit

฿ 20,187.00

฿ 18,572.04

WINCHES 1 Piece(s) 1 Day(s) 0.3 210 351 211 1/6.25 250 6X32 109-1719 14100 1 unit

฿ 23,374.00

฿ 21,504.08

WINCHES 1 Piece(s) 10 Day(s) 0.5 210 366 211 1/8.90 250 6X40 109-1727 15400 1 unit

฿ 27,731.00

฿ 25,512.52

WINCHES 1 Piece(s) 1 Day(s) 1 210 401 211 1/12.60 300 8X40 109-1735 16400 1 unit

฿ 35,618.00

฿ 32,768.56

WINCHES 1 Piece(s) 1 Day(s) 2 280 450 250 Quick Wind 1/4, Normal Wind 1/20 370 9X45 109-1743 28200 1 unit

฿ 62,554.00

฿ 53,952.83

WINCHES 1 Piece(s) 1 Day(s) 3 298 597 274 1/35.50 370 12X35 109-1751 37700 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is high machine efficiency and the load on the hand during operation is light, it is easy to work.

Usage

●For heavy weight object hoisting and traction work.

Specification

●Mechanical Brake Type 
●360° Rotation Type

Materials

●Steel