(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotating Type Mini Winch PM Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 4,915.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PM-100
PM-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Capacity
(t)
Type Details Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,915.00

WINCHES 1 Piece(s) 12 Day(s) 0.1 Hook-on Brake Type 193 127 155 110-1315 2700 1 unit

฿ 7,632.00

WINCHES 1 Piece(s) 1 Day(s) 0.2 Mechanical Brake Type 188 164 159 110-1323 3300 1 unit

Basic Specifications

  • Speed reduction ratio
    1/4.1
  • Handle Length (Maximum Effectiveness)(mm)
    205
  • Wire Rope Capacity(mm x m)
    3×50、4×25、5×17
  • Material
    Steel
  • Amount Of Content
    1 unit

Product Description

A mini winch that exerts a large amount of power (wire rope pulling force) in a lightweight and compact body.
[Features]
·Claw hook brake type.
·360° rotatable.
[Applications]
·For setting nets for tennis and volleyball, and for hoisting boats and yachts.
·For lifting and lowering nets and curtains.
·For parts mounted in automobiles, etc.

Part Number
PM-100
PM-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Capacity
(t)
Type Details Width
(mm)
Depth
(mm)
Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,915.00

WINCHES 1 Piece(s) 12 Day(s) 0.1 Hook-on Brake Type 193 127 155 110-1315 2700 1 unit

฿ 7,632.00

WINCHES 1 Piece(s) 1 Day(s) 0.2 Mechanical Brake Type 188 164 159 110-1323 3300 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Even though it is lightweight and compact body, it demonstrates a large power(wire rope pulling force).

Usage

●For setting of tennis/volleyball net, and salvaging boat/yacht.

Specification

●Reduction Ratio:1/4.1
●360° Rotation Type 
●Handle Length(effective max value): 205mm

Materials

●Steel