- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Pulley Block (Fixed Pulley)
Specifications of FB500
-
- Other
- Option
-
- Wheel Diameter(mm)
- 88
-
- Compatibility Wire Diameter(mm)
- 6 or Less
-
- Trusco Code
- 375-0990
-
- Mass(g)
- 1100
-
- Material
- Steel
-
- Rated Load(kg)
- 500
-
- Note
- Not suitable for high-speed revolution and high-frequency use that use electric equipment.
-
- Features
- A fixing block to be attached to a wall or ceiling to be used as a wire guide, etc.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 998.14
|
WIREROPEFORWINCHES
|
1 Piece(s)
|
|
Same day
|
1 unit |
Basic Specifications
-
- Other
- Option
-
- Wheel Diameter(mm)
- 88
-
- Compatibility Wire Diameter(mm)
- 6 or Less
-
- Trusco Code
- 375-0990
-
- Mass(g)
- 1100
-
- Material
- Steel
-
- Rated Load(kg)
- 500
-
- Note
- Not suitable for high-speed revolution and high-frequency use that use electric equipment.
-
- Features
- A fixing block to be attached to a wall or ceiling to be used as a wire guide, etc.
-
- Amount Of Content
- 1 unit
Product Description
Fixed pulley door roller type for bolt‑mounting to walls or ceilings, etc.
[Features]
· Sturdy, low‑cost hand winch compared to similar competitors' products.
· Fixed block used for guiding wires, etc. Mounts to walls or ceilings.
[Applications]
· Guide for winch wires.
Specifications of FB500
-
- Other
- Option
-
- Wheel Diameter(mm)
- 88
-
- Compatibility Wire Diameter(mm)
- 6 or Less
-
- Trusco Code
- 375-0990
-
- Mass(g)
- 1100
-
- Material
- Steel
-
- Rated Load(kg)
- 500
-
- Note
- Not suitable for high-speed revolution and high-frequency use that use electric equipment.
-
- Features
- A fixing block to be attached to a wall or ceiling to be used as a wire guide, etc.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 998.14
|
WIREROPEFORWINCHES
|
1 Piece(s)
|
|
Same day
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?