(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Winch Mount Console (Winch Mount Console)

Winch Mount Console (Winch Mount Console)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of MC500

  • Other
    Option
  • Compatible Body
    MW100/MW500/MW500B
  • Trusco Code
    375-1007
  • Mass(g)
    2000
  • Material
    Steel
  • Intended Use
    For various types of towing
  • Note
    Can not be used for winches with a rated load of 500 kg or more.
  • Features
    Can be attached to the wall using nuts/bolts or the like.
  • Amount Of Content
    1 unit
Part Number
MC500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,565.84

WINCHES 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Other
    Option
  • Compatible Body
    MW100/MW500/MW500B
  • Trusco Code
    375-1007
  • Mass(g)
    2000
  • Material
    Steel
  • Intended Use
    For various types of towing
  • Note
    Can not be used for winches with a rated load of 500 kg or more.
  • Features
    Can be attached to the wall using nuts/bolts or the like.
  • Amount Of Content
    1 unit

Product Description

Dedicated winch mounting base, MW series.
[Features]
· Bolt/nut mountable to walls.
· Supports all models in the MW series.
· MC500 model.
[Applications]
· Optimal for installing MW series hand winches.

Specifications of MC500

  • Other
    Option
  • Compatible Body
    MW100/MW500/MW500B
  • Trusco Code
    375-1007
  • Mass(g)
    2000
  • Material
    Steel
  • Intended Use
    For various types of towing
  • Note
    Can not be used for winches with a rated load of 500 kg or more.
  • Features
    Can be attached to the wall using nuts/bolts or the like.
  • Amount Of Content
    1 unit
Part Number
MC500
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,565.84

WINCHES 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1