Fixed Pulley Vertical Integrated Unit

Brand :
HHH

Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Vertical‑type integrated fixed pulley for bolt‑mounting to walls or ceilings, etc.
[Features]
· Simple low‑cost compared to similar competitors' products.
· Robust, standard type.
[Applications]
· Lifting/lowering of luggage, streamers, screens, etc.
· Installation of nets, etc.
· Different types of hauling work.

Features

●Simple and inexpensive fixed pulleys.

Usage

●As cargo handling/transporting work and rope guide.

Specification

●Basic Working Load(t):0.125
●Wheel Diameter(mm):50
●Dimension(mm) A:100
●Dimension(mm) B:58
●Dimension(mm) C:62
●SPQ(piece):10
●Max Working Rope Diameter: 8mm
●Number of wheels: 1

Warning

●Please install it securely to a place with sufficient strength.
●When rotating at high speed using electric equipment etc., please use things with bearing.
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

VB75 | Fixed Pulley Vertical Integrated Unit | HHH | MISUMI Thailand