(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Separate Lashing (Separate Handle Type Belt Loading Machine) Metal Fittings Sold Separately

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of S20E010-030A

  • Maximum Working Load(t)
    0.5
  • Product Type
    Strap Load Binder
  • Type Details
    Double-End Eye (for S20)
  • Strap Length on Wound Side(m)
    3
  • Strap Length on Tied-Down Side(m)
    1
  • Strap Width(mm)
    35
  • Strap Thickness(mm)
    2.1
  • Trusco Code
    421-4145
  • Mass(g)
    790
  • Color
    Blue
  • Features 1
    Economy, crime prevention property and earthquake resistance are improved by the disengagement mechanism of the ratchet
  • Features 2
    Tetron original fiber is used, so it has excellent weather resistance and durability.
  • Features 3
    Equipped with a black line so that breaking strength can be understood at a glance
  • Features 4
    Metal fittings sold separately
  • Intended Use
    Reliably Secure Light to Heavy Loads
  • Strap Material
    Polyester
  • Ratchet Buckle Material
    Steel
  • Amount Of Content
    1 unit
Part Number
S20E010-030A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,018.58

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Maximum Working Load(t)
    0.5
  • Product Type
    Strap Load Binder
  • Type Details
    Double-End Eye (for S20)
  • Strap Length on Wound Side(m)
    3
  • Strap Length on Tied-Down Side(m)
    1
  • Strap Width(mm)
    35
  • Strap Thickness(mm)
    2.1
  • Trusco Code
    421-4145
  • Mass(g)
    790
  • Color
    Blue
  • Features 1
    Economy, crime prevention property and earthquake resistance are improved by the disengagement mechanism of the ratchet
  • Features 2
    Tetron original fiber is used, so it has excellent weather resistance and durability.
  • Features 3
    Equipped with a black line so that breaking strength can be understood at a glance
  • Features 4
    Metal fittings sold separately
  • Intended Use
    Reliably Secure Light to Heavy Loads
  • Strap Material
    Polyester
  • Ratchet Buckle Material
    Steel
  • Amount Of Content
    1 unit

Product Description

[Features]
· Removing the ratchet allows for improved economic efficiency, security, and vibration resistance.
· Uses Tetoron original thread for excellent weather resistance and durability.
· With black lines so that breaking strength can be understood at a glance.
[Applications]
· For securely fixing everything from light loads to heavy objects.

Specifications of S20E010-030A

  • Maximum Working Load(t)
    0.5
  • Product Type
    Strap Load Binder
  • Type Details
    Double-End Eye (for S20)
  • Strap Length on Wound Side(m)
    3
  • Strap Length on Tied-Down Side(m)
    1
  • Strap Width(mm)
    35
  • Strap Thickness(mm)
    2.1
  • Trusco Code
    421-4145
  • Mass(g)
    790
  • Color
    Blue
  • Features 1
    Economy, crime prevention property and earthquake resistance are improved by the disengagement mechanism of the ratchet
  • Features 2
    Tetron original fiber is used, so it has excellent weather resistance and durability.
  • Features 3
    Equipped with a black line so that breaking strength can be understood at a glance
  • Features 4
    Metal fittings sold separately
  • Intended Use
    Reliably Secure Light to Heavy Loads
  • Strap Material
    Polyester
  • Ratchet Buckle Material
    Steel
  • Amount Of Content
    1 unit
Part Number
S20E010-030A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,018.58

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1