(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt (Ratchet Buckle Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 887.03 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
R05E010-030A
R05KAB010-AB030A
R05N040-000A
R10E010-030A
R10KAB010-AB030A
R10N040-000A
R20E010-030A
R20KAC010-AC030A
R20N040-000A
R30E010-050A
R30KAD010-AD050A
R30KJB010-JB050A
R30N060-000A
R50E010-050A
R50KAE010-AE050A
R50N060-000A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Strap Length on Tied-Down Side
(m)
Strap Width
(mm)
Strap Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,008.83

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.125 Double-End Eye 3 1 25 1.4 4900349532148 433-3969 420 1 unit

฿ 1,272.33

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.125 Narrow hook 3 1 25 1.4 4900349532605 433-3977 540 1 unit

฿ 887.03

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.25 Endless 4 - 25 1.4 4900349532407 433-3985 410 1 unit

฿ 1,179.30

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.25 Double-End Eye 3 1 25 1.4 4900349533145 421-4021 540 1 unit

฿ 1,442.80

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.25 Narrow hook 3 1 25 1.4 4900349533602 421-4030 660 1 unit

฿ 1,041.69

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.5 Endless 4 - 25 1.4 4900349533404 421-4048 530 1 unit

฿ 2,261.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.5 Double-End Eye 3 1 35 2.1 4900349534005 421-4056 710 1 unit

฿ 2,563.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.5 Narrow hook 3 1 35 2.1 4900349534609 421-4064 1090 1 unit

฿ 1,958.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1 Endless 4 - 35 2.1 4900349534401 421-4072 680 1 unit

฿ 3,029.82

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.75 Double-End Eye 5 1 50 1.9 4900349535002 421-4081 1770 1 unit

฿ 3,527.19

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.75 Narrow hook 5 1 50 1.9 4900349535606 421-4099 2170 1 unit

฿ 3,323.32

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.375 One-Piece 5 1 50 1.9 4900349535705 421-4102 2010 1 unit

฿ 2,613.90

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1.5 Endless 6 - 50 1.9 4900349535408 421-4111 1720 1 unit

฿ 4,492.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1.25 Double-End Eye 5 1 50 3.2 4900349536009 433-3993 2080 1 unit

฿ 5,095.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1.25 Narrow hook 5 1 50 3.2 4900349536603 433-4001 2640 1 unit

฿ 3,919.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 2.5 Endless 6 - 50 3.2 4900349536405 433-4019 2010 1 unit

Basic Specifications

  • Product Type
    Strap Load Binder
  • Color
    Blue
  • Intended Use
    Reliably secures light to heavy loads.
  • Strap Material
    Polyester
  • Ratchet Buckle Material
    Steel
  • Features
    High strength polyester base fibers are used for excellent weather resistance and durability. A black line is included to see breakage strength at a glance.
  • Amount Of Content
    1 unit

Product Description

A belt load binder for light loads that can also be used for securely fixing even heavy items.
[Features]
· A ratchet buckle type demonstrates a large load binding strength with little force.
· Uses high strength solution-dyed polyester thread (Tetoron solution-dyed thread) for excellent weather resistance and durability.
· A hanging belt with black lines so that breaking strength can be understood at a glance.
· A fashionable, brilliant blue belt.
· 6 models of buckle to choose from according to the application (R05, R10, R20, R30, R50, R100).
· For securely fixing everything from light loads to heavy objects.
[Applications]
· Optimal for preventing collapse during transport.

Part Number
R05E010-030A
R05KAB010-AB030A
R05N040-000A
R10E010-030A
R10KAB010-AB030A
R10N040-000A
R20E010-030A
R20KAC010-AC030A
R20N040-000A
R30E010-050A
R30KAD010-AD050A
R30KJB010-JB050A
R30N060-000A
R50E010-050A
R50KAE010-AE050A
R50N060-000A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Strap Length on Tied-Down Side
(m)
Strap Width
(mm)
Strap Thickness
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 1,008.83

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.125 Double-End Eye 3 1 25 1.4 4900349532148 433-3969 420 1 unit

฿ 1,272.33

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.125 Narrow hook 3 1 25 1.4 4900349532605 433-3977 540 1 unit

฿ 887.03

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.25 Endless 4 - 25 1.4 4900349532407 433-3985 410 1 unit

฿ 1,179.30

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.25 Double-End Eye 3 1 25 1.4 4900349533145 421-4021 540 1 unit

฿ 1,442.80

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.25 Narrow hook 3 1 25 1.4 4900349533602 421-4030 660 1 unit

฿ 1,041.69

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.5 Endless 4 - 25 1.4 4900349533404 421-4048 530 1 unit

฿ 2,261.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.5 Double-End Eye 3 1 35 2.1 4900349534005 421-4056 710 1 unit

฿ 2,563.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.5 Narrow hook 3 1 35 2.1 4900349534609 421-4064 1090 1 unit

฿ 1,958.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1 Endless 4 - 35 2.1 4900349534401 421-4072 680 1 unit

฿ 3,029.82

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.75 Double-End Eye 5 1 50 1.9 4900349535002 421-4081 1770 1 unit

฿ 3,527.19

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.75 Narrow hook 5 1 50 1.9 4900349535606 421-4099 2170 1 unit

฿ 3,323.32

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.375 One-Piece 5 1 50 1.9 4900349535705 421-4102 2010 1 unit

฿ 2,613.90

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1.5 Endless 6 - 50 1.9 4900349535408 421-4111 1720 1 unit

฿ 4,492.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1.25 Double-End Eye 5 1 50 3.2 4900349536009 433-3993 2080 1 unit

฿ 5,095.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1.25 Narrow hook 5 1 50 3.2 4900349536603 433-4001 2640 1 unit

฿ 3,919.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 2.5 Endless 6 - 50 3.2 4900349536405 433-4019 2010 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1