(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Type Belt Load Fastening Machine (Stainless Steel Fittings)

Heavy Duty Type Belt Load Fastening Machine (Stainless Steel Fittings)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,088.12 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GX25S-300J
GX25S-300R
GX38S-400J
GX38S-600R
GX50S-700J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Details Type Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,092.52

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.3 J Hook 4.5 0.35 25 352-4515 1080 1 unit

฿ 2,088.12

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.3 Eye Hook 4.5 0.35 25 352-4493 790 1 unit

฿ 4,873.00

BELTTYPELOADHUGGERS 1 Piece(s) Same day 0.4 J Hook 4.5 1 38 352-4507 1560 1 unit

฿ 3,563.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.6 Eye Hook 4.5 1 38 352-4809 1270 1 unit

฿ 5,951.00

BELTTYPELOADHUGGERS 1 Piece(s) Same day 0.7 J Hook 5 1 50 227-8120 2680 1 unit

Basic Specifications

  • Product Type
    Belt Load Binder
  • Belt Thickness(mm)
    3
  • Color
    Green
  • Features 1
    Cargo tightening belt with all stainless steel brackets which are superior in rust resistance and corrosion resistance
  • Features 2
    Belt is made from spun-dyed polyester cloth that doesn't transfer color to items.
  • Application
    For places that are affected easily by water and sea breezes.
  • Specifications
    With Protector (Detachable Type) J Hook Type
  • Belt material
    Polyester
  • Ratchet Buckle Material
    Stainless steel (SUS304)
  • Protector Material
    Polypropylene (PP)
  • Notes
    Stop using the product if usage limit indication (black line) has appeared.
  • Amount Of Content
    1 unit

Product Description

[Features]
· Cargo tightening belt with all stainless steel brackets which are superior in rust resistance and corrosion resistance.
· Belt is made from spun-dyed polyester cloth that doesn't transfer color to cargo.
[Applications]
· For places that are affected easily by water and sea breezes.

Part Number
GX25S-300J
GX25S-300R
GX38S-400J
GX38S-600R
GX50S-700J
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Details Type Belt Length Winding Side
(m)
Belt Length Fastening Side
(m)
Belt width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 3,092.52

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.3 J Hook 4.5 0.35 25 352-4515 1080 1 unit

฿ 2,088.12

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.3 Eye Hook 4.5 0.35 25 352-4493 790 1 unit

฿ 4,873.00

BELTTYPELOADHUGGERS 1 Piece(s) Same day 0.4 J Hook 4.5 1 38 352-4507 1560 1 unit

฿ 3,563.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.6 Eye Hook 4.5 1 38 352-4809 1270 1 unit

฿ 5,951.00

BELTTYPELOADHUGGERS 1 Piece(s) Same day 0.7 J Hook 5 1 50 227-8120 2680 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1