(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Load Binder (Endless Type)

Belt Load Binder (Endless Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 1,319.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
GV25-200ELS
GV38-500ELS
GV50-800ELS
GX50-1000ELS
GX75-2500ELS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Belt length
(m)
Belt width
(mm)
Belt Thickness
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 1,319.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.2 4.85 25 2.0 Orange 329-1090 470 1 unit

฿ 2,106.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.5 5.00 38 2.0 Orange 329-1103 1200 1 unit

฿ 2,757.00

AIR TOOL 1 Piece(s) 1 Day(s) 0.8 6.00 50 2.5 Orange 329-1111 1740 1 unit

฿ 3,940.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 1 6.00 50 3 Green 329-1120 1850 1 unit

฿ 9,932.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 2.5 8.00 75 3.5 Green 365-9950 5200 1 unit

Basic Specifications

  • Product Type
    Belt Load Binder
  • Features 1
    Tie type that forcefully binds loads with 1 belt
  • Features 2
    Powerful Ratchet (Gear) Type
  • Application
    For preventing load collapse during truck transportation
  • Specifications
    With Protector (Detachable Type)
  • Belt material
    Polyester
  • Ratchet Buckle Material
    Steel
  • Protector Material
    Polypropylene (PP)
  • Notes
    Stop using the product if usage limit indication (black line) has appeared.
  • Amount Of Content
    1 unit

Product Description

A ratchet buckle type endless lashing belt.
[Features]
· Tie type that forcefully binds loads with 1 belt.
· Powerful ratchet (gear) type.
· An endless type ratchet buckle that surrounds the load with a belt, then tightens with the ratchet buckle.
· Protector included (detachable type).
[Applications]
· For preventing load collapse during truck transportation.
· Ideal for horizontal consolidation of drums and cylinders when storing them standing.

Part Number
GV25-200ELS
GV38-500ELS
GV50-800ELS
GX50-1000ELS
GX75-2500ELS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Belt length
(m)
Belt width
(mm)
Belt Thickness
(mm)
Color Trusco Code Mass
(g)
Amount Of Content

฿ 1,319.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.2 4.85 25 2.0 Orange 329-1090 470 1 unit

฿ 2,106.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.5 5.00 38 2.0 Orange 329-1103 1200 1 unit

฿ 2,757.00

AIR TOOL 1 Piece(s) 1 Day(s) 0.8 6.00 50 2.5 Orange 329-1111 1740 1 unit

฿ 3,940.00

BELT TYPE LOAD HUGGERS 1 Piece(s) Same day 1 6.00 50 3 Green 329-1120 1850 1 unit

฿ 9,932.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 1 Day(s) 2.5 8.00 75 3.5 Green 365-9950 5200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Binding type that tightens loads strongly with a single belt.

Usage

●Preventing load collapse during truck transport.

Specification

●With protector(detachable)

Materials

●Belts: Polyester 
●Ratchet Buckle: Steel
●Protector: Polypropylene(PP)