(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tamura Belt Lashing (Ratchet Buckle Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,448.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TR005E005035
TR005N00040
TR020E005045
TR020N00050
TR020P2005045
TR020W6005045
TR030E010050
TR030N00060
TR030P1010030
TR030S1010050
TR030S2010050
TR030W2010050
TR050E010070
TR050N00060
TR050W1010050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Strap Length on Tied-Down Side
(m)
Belt Dimension (Width)
(mm)
Belt Dimension (Thickness)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,764.25

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.18 Double-End Eye 3.5 0.5 25 1.4 390-3800 1120 1 unit

฿ 1,448.90

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.18 Endless - - 25 1.4 390-3818 380 1 unit

฿ 3,301.90

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.7 Double-End Eye 4.5 0.5 35 1.7 390-3826 1540 1 unit

฿ 3,001.41

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.7 Endless - - 35 1.7 390-3834 760 1 unit

฿ 3,793.43

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.4 With Fittings 4.5 0.5 35 1.7 390-3842 1680 1 unit

฿ 4,012.45

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.7 With Wire Hook 4.5 0.5 35 1.7 390-3851 1790 1 unit

฿ 5,052.70

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 Double-End Eye 5.0 1.0 50 2.1 390-3869 2980 1 unit

฿ 4,780.76

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 Endless - - 50 2.1 390-3877 1640 1 unit

฿ 5,312.80

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.4 With Fittings 3.0 1.0 50 2.1 390-3885 2840 1 unit

฿ 7,080.62

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 1 With Snap Hook 5.0 1.0 50 2.1 390-3893 3760 1 unit

฿ 6,877.71

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 1 With Snap Hook 5.0 1.0 50 2.1 390-3907 3750 1 unit

฿ 6,088.83

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.75 With Wire Hook 5.0 1.0 50 2.1 390-3915 3260 1 unit

฿ 6,757.22

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1.70 Double-End Eye 7.0 1.0 50 2.4 390-3923 3550 1 unit

฿ 5,708.26

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1.70 Endless - - 50 2.4 390-3931 1860 1 unit

฿ 7,845.23

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1.5 With Wire Hook 5.0 1.0 50 2.4 390-3940 3750 1 unit

Basic Specifications

  • Product Type
    Strap Load Binder
  • Other
    Option
  • Color
    Blue
  • Features
    Ratchet (Gear) Type Easy-To-Operate Belt Load Fastening Machine
  • Intended Use
    For safe / efficient luggage handling and transportation
  • Strap Material
    Polyester
  • Ratchet Buckle Material
    Steel
  • Amount Of Content
    1 unit

Product Description

[Features]
· A ratchet (gear) type belt load binder that is easy to operate.
[Applications]
· For safety and efficiency when handling and transporting cargo.

Part Number
TR005E005035
TR005N00040
TR020E005045
TR020N00050
TR020P2005045
TR020W6005045
TR030E010050
TR030N00060
TR030P1010030
TR030S1010050
TR030S2010050
TR030W2010050
TR050E010070
TR050N00060
TR050W1010050
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Strap Length on Tied-Down Side
(m)
Belt Dimension (Width)
(mm)
Belt Dimension (Thickness)
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,764.25

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.18 Double-End Eye 3.5 0.5 25 1.4 390-3800 1120 1 unit

฿ 1,448.90

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.18 Endless - - 25 1.4 390-3818 380 1 unit

฿ 3,301.90

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.7 Double-End Eye 4.5 0.5 35 1.7 390-3826 1540 1 unit

฿ 3,001.41

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.7 Endless - - 35 1.7 390-3834 760 1 unit

฿ 3,793.43

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 0.4 With Fittings 4.5 0.5 35 1.7 390-3842 1680 1 unit

฿ 4,012.45

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.7 With Wire Hook 4.5 0.5 35 1.7 390-3851 1790 1 unit

฿ 5,052.70

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 Double-End Eye 5.0 1.0 50 2.1 390-3869 2980 1 unit

฿ 4,780.76

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1 Endless - - 50 2.1 390-3877 1640 1 unit

฿ 5,312.80

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 0.4 With Fittings 3.0 1.0 50 2.1 390-3885 2840 1 unit

฿ 7,080.62

BELT TYPE LOAD HUGGERS 1 Piece(s) 19 Day(s) 1 With Snap Hook 5.0 1.0 50 2.1 390-3893 3760 1 unit

฿ 6,877.71

BELT TYPE LOAD HUGGERS 1 Piece(s) 14 Day(s) 1 With Snap Hook 5.0 1.0 50 2.1 390-3907 3750 1 unit

฿ 6,088.83

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.75 With Wire Hook 5.0 1.0 50 2.1 390-3915 3260 1 unit

฿ 6,757.22

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1.70 Double-End Eye 7.0 1.0 50 2.4 390-3923 3550 1 unit

฿ 5,708.26

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 1.70 Endless - - 50 2.4 390-3931 1860 1 unit

฿ 7,845.23

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 1.5 With Wire Hook 5.0 1.0 50 2.4 390-3940 3750 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1