(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Truck Rails (LRAP-1P)

Truck Rails (LRAP-1P)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LRAP-1P
LRAP-2P
LRAP-3P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,415.00

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 1 Day(s) 1 1000 353-1414 2900 1 pc.

฿ 2,467.00

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 2 2000 353-1422 5800 1 pc.

฿ 3,545.00

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 3 3000 353-1431 8600 1 pc.

Basic Specifications

  • Product Type
    Parts for Strap Load Binders
  • Other
    Option
  • Width(mm)
    132
  • Height(mm)
    13
  • Compatible metal fittings
    E-Clip
  • Features
    High Strength Steel Is Used for the Material, Giving Excellent Strength and Durability
  • Intended Use
    For preventing load collapse during transportation.
  • Specifications 1
    Compatible with baggage securing belt with E clip type buckle
  • Specifications 2
    With P-less Anchor
  • Material
    Steel
  • Amount Of Content
    1 pc.

Product Description

[Features]
· The material used is a high tensile strength steel with excellent strength and durability.
· E-clip type truck rail tip fittings can be used to secure loads.
· With a powder coating finish for a beautiful look and excellent durability.
[Applications]
· To prevent collapse during transport.

Part Number
LRAP-1P
LRAP-2P
LRAP-3P
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,415.00

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 1 Day(s) 1 1000 353-1414 2900 1 pc.

฿ 2,467.00

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 2 2000 353-1422 5800 1 pc.

฿ 3,545.00

PARTS FOR BELT TYPE LOAD HUGG 1 Piece(s) 10 Day(s) 3 3000 353-1431 8600 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High tensile steel is used for the material, and it is excellent in strength and durability.

Usage

●Preventing collapse during transportation.

Specification

●Compatible Metal Fitting:E Clip
●SPQ(piece):4
●Corresponds to belt tightening machine with E clip type tip fittings
●With P-less anchor

Materials

●Steel