(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lashing Belt (Stainless Steel)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,411.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LSR100CF5-40CF
LSR100E45
LSR100L5-40L
LSR100OF5-40OF
LSR300CF10-40CF
LSR300E50
LSR300L10-40L
LSR704CF10-50CF
LSR704E60
LSR704L10-50L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Strap Length on Tied-Down Side
(m)
Strap Width
(mm)
Strap Thickness
(mm)
Trusco Code Mass
(g)
Buckle Material Amount Of Content

฿ 2,784.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.1 Cloth Hook 4 0.5 25 1.8 370-5757 700 Stainless Steel 1 unit

฿ 2,411.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.1 Endless 4.5 - 25 1.8 370-5765 550 Stainless Steel 1 unit

฿ 2,596.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.1 Fabric Sewing 4 0.5 25 1.8 370-5773 600 - 1 unit

฿ 2,784.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.1 Open Hook 4 0.5 25 1.8 370-5781 750 Stainless Steel 1 unit

฿ 4,821.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.24 Cloth Hook 4 1 35 2.0 370-5790 1550 Stainless Steel 1 unit

฿ 4,194.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.24 Endless 5 - 35 2.0 370-5803 1200 Stainless Steel 1 unit

฿ 4,636.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.24 Gathered 4 1 35 2.0 370-5811 1250 - 1 unit

฿ 7,046.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.6 Cloth Hook 5 1 50 2.5 370-5820 2650 Stainless Steel 1 unit

฿ 6,231.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.6 Endless 6.0 - 50 2.5 370-5838 2050 Stainless Steel 1 unit

฿ 6,673.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.6 Gathered 5 1 50 2.5 370-5846 2100 - 1 unit

Basic Specifications

  • Product Type
    Strap Load Binder
  • Other
    Option
  • Color
    Blue
  • Features 1
    Stainless steel is hygienic and does not rust
  • Features 2
    Easy-Gripping Wide Handle
  • Intended Use
    For work in places with a lot of salt, such as sea, coast, and rust-sensitive areas
  • Specifications
    Ratchet Type
  • Strap Material
    Polyester
  • Amount Of Content
    1 unit

Product Description

A belt load binder that is resistant to rust and can be used outdoors.
[Features]
· A belt load binder with stainless steel fittings and resistant to rust.
· Since the ratchet fittings and terminal fittings are stainless steel (SUS304), it is optimal for load binding work in marine environments, etc.
· Fittings are resistant to rust, making it resistant to rain and suitable for outdoor use.
· Ratchet type fittings are strong, preventing looseness caused by vibration, etc.
· A wide handle that is easy to hold.
[Applications]
· For load binding work in salty marine environments, or for fastening, securing, or binding cargo.
· For medium- to large-sized trucks.

Part Number
LSR100CF5-40CF
LSR100E45
LSR100L5-40L
LSR100OF5-40OF
LSR300CF10-40CF
LSR300E50
LSR300L10-40L
LSR704CF10-50CF
LSR704E60
LSR704L10-50L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Type Details Strap Length on Wound Side
(m)
Strap Length on Tied-Down Side
(m)
Strap Width
(mm)
Strap Thickness
(mm)
Trusco Code Mass
(g)
Buckle Material Amount Of Content

฿ 2,784.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.1 Cloth Hook 4 0.5 25 1.8 370-5757 700 Stainless Steel 1 unit

฿ 2,411.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.1 Endless 4.5 - 25 1.8 370-5765 550 Stainless Steel 1 unit

฿ 2,596.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.1 Fabric Sewing 4 0.5 25 1.8 370-5773 600 - 1 unit

฿ 2,784.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.1 Open Hook 4 0.5 25 1.8 370-5781 750 Stainless Steel 1 unit

฿ 4,821.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.24 Cloth Hook 4 1 35 2.0 370-5790 1550 Stainless Steel 1 unit

฿ 4,194.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.24 Endless 5 - 35 2.0 370-5803 1200 Stainless Steel 1 unit

฿ 4,636.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.24 Gathered 4 1 35 2.0 370-5811 1250 - 1 unit

฿ 7,046.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 10 Day(s) 0.6 Cloth Hook 5 1 50 2.5 370-5820 2650 Stainless Steel 1 unit

฿ 6,231.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.6 Endless 6.0 - 50 2.5 370-5838 2050 Stainless Steel 1 unit

฿ 6,673.00

BELT TYPE LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.6 Gathered 5 1 50 2.5 370-5846 2100 - 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1