(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire Loading Machine

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 574.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
NB1000
NB500
NB700
NT700
NT-1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Wire Diameter
(mm)
Type Details Size A
(mm)
Size B
(mm)
Dimension C
(mm)
Size D
(mm)
Wire Length
(m)
Compatible Replacement Wire Compatible Model Mass
(g)
Features 1 Features 2 Features 3 Features 4 Features 5 Intended Use Material Amount Of Content

฿ 3,638.00

LOAD HUGGERS 1 Piece(s) 1 Day(s) 1 8 Main Body 390 305 560~1600 19 1.5 NT-1000 - 5500 Can be used with little force, and makes load tightening more efficient Gear Strengthened with Special Steel Hook, claw, and lever are forged of special steel and are safe. Since the wire rope is mounted without folding or bending, the structure has little damage and is not easily extracted. Wire rope switching is easily enabled by just restoring the screw For cargo binding, towing and lashing work Steel 1 unit

฿ 2,689.00

LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.5 6 Main Body 245 170 355~1255 16 1.3 NT700 - 2200 Can be used with little force, and makes load tightening more efficient Gear Strengthened with Special Steel Hook, claw, and lever are forged of special steel and are safe. Since the wire rope is mounted without folding or bending, the structure has little damage and is not easily extracted. Wire rope switching is easily enabled by just restoring the screw For cargo binding, towing and lashing work Steel 1 unit

฿ 2,903.00

LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.7 6 Main Body 310 245 470~1470 17 1.5 NT700 - 2900 Can be used with little force, and makes load tightening more efficient Gear Strengthened with Special Steel Hook, claw, and lever are forged of special steel and are safe. Since the wire rope is mounted without folding or bending, the structure has little damage and is not easily extracted. Wire rope switching is easily enabled by just restoring the screw For cargo binding, towing and lashing work Steel 1 unit

฿ 574.00

LOAD HUGGERS 1 Piece(s) 10 Day(s) - 6 Replacement Wire - - - - 1.5 - NB500、NB700 350 Easily installed with 3 mm hexagon wrench Hook and wire are both plated to strong resistance to rust and durability - - - Switching Wire for NB500, NB700, NB1000 - 1 pc.

฿ 735.00

LOAD HUGGERS 1 Piece(s) 10 Day(s) - 8 Replacement Wire - - - - 1.5 - NB1000 550 Easily installed with 3 mm hexagon wrench Hook and wire are both plated to strong resistance to rust and durability - - - Switching Wire for NB500, NB700, NB1000 - 1 pc.

Basic Specifications

Product Description

A device that winds up a wire and secures an article.
[Features]
·It works with a light force and can be efficiently tightened.
·The gears are made of special steel, making them strong.
·Hooks, claws, and levers are forged from special steel for safety.
·Since the wire rope is attached without being bent, it is less damaged and does not come off easily.
·The wire rope can be replaced simply by putting back the screws.
[Applications]
·For securing cargo during transportation.
·Depending on the application, it can also be used for various towing and fixing work.

Part Number
NB1000
NB500
NB700
NT700
NT-1000
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Wire Diameter
(mm)
Type Details Size A
(mm)
Size B
(mm)
Dimension C
(mm)
Size D
(mm)
Wire Length
(m)
Compatible Replacement Wire Compatible Model Mass
(g)
Features 1 Features 2 Features 3 Features 4 Features 5 Intended Use Material Amount Of Content

฿ 3,638.00

LOAD HUGGERS 1 Piece(s) 1 Day(s) 1 8 Main Body 390 305 560~1600 19 1.5 NT-1000 - 5500 Can be used with little force, and makes load tightening more efficient Gear Strengthened with Special Steel Hook, claw, and lever are forged of special steel and are safe. Since the wire rope is mounted without folding or bending, the structure has little damage and is not easily extracted. Wire rope switching is easily enabled by just restoring the screw For cargo binding, towing and lashing work Steel 1 unit

฿ 2,689.00

LOAD HUGGERS 1 Piece(s) 12 Day(s) 0.5 6 Main Body 245 170 355~1255 16 1.3 NT700 - 2200 Can be used with little force, and makes load tightening more efficient Gear Strengthened with Special Steel Hook, claw, and lever are forged of special steel and are safe. Since the wire rope is mounted without folding or bending, the structure has little damage and is not easily extracted. Wire rope switching is easily enabled by just restoring the screw For cargo binding, towing and lashing work Steel 1 unit

฿ 2,903.00

LOAD HUGGERS 1 Piece(s) 1 Day(s) 0.7 6 Main Body 310 245 470~1470 17 1.5 NT700 - 2900 Can be used with little force, and makes load tightening more efficient Gear Strengthened with Special Steel Hook, claw, and lever are forged of special steel and are safe. Since the wire rope is mounted without folding or bending, the structure has little damage and is not easily extracted. Wire rope switching is easily enabled by just restoring the screw For cargo binding, towing and lashing work Steel 1 unit

฿ 574.00

LOAD HUGGERS 1 Piece(s) 10 Day(s) - 6 Replacement Wire - - - - 1.5 - NB500、NB700 350 Easily installed with 3 mm hexagon wrench Hook and wire are both plated to strong resistance to rust and durability - - - Switching Wire for NB500, NB700, NB1000 - 1 pc.

฿ 735.00

LOAD HUGGERS 1 Piece(s) 10 Day(s) - 8 Replacement Wire - - - - 1.5 - NB1000 550 Easily installed with 3 mm hexagon wrench Hook and wire are both plated to strong resistance to rust and durability - - - Switching Wire for NB500, NB700, NB1000 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Works with light force and can efficiently tighten loads.
●Gear is strong using special steel.
●Hooks, nails and levers are safe for special steel forging.
●Since the wire rope is attached without folding, it is less damaged and has a structure that can

Usage

●Load tightening work of cargo. Traction, securing work.

Materials

●Steel