Polyester Rope Sling

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Rope type sling for rigging.
[Features]
· High-strength polyester yarns are used as a core material.
· As the eye part and main body are integrally structured by the inner core material, the eye part will never fall out.
· It does not kink like a wire sling and the core does not protrude, allowing it to be used safely and comfortably.
· Operating temperature 100°C or less.
[Applications]
· A general dedicated sling ideal for transporting items with no corners such as steel pipes.
· As it is made of fiber, it is lighter than wire slings, making it ideal for suspended loads where scratches must be avoided.
Features
●Strong polyester yarn is used for core yarn.●Since the eye part and the body part are integrated, the eye part does not come out.
Usage
●Lifting and lowering work for coated pipes and steel pipes which you want to avoid damaging it.Specification
●Max Working Load(t)(vertical suspension):0.50●Rope Diameter(mm):13
●SPQ(piece):1
●Working Temperature: 100°C or less.
Materials
●Core: Polyester●Knitting Thread: Polyester