(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round sling SS type (JIS standard product/endless type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,301.47 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HNW0050100
HNW0050125
HNW0050150
HNW0050175
HNW0050200
HNW0100100
HNW0100125
HNW0100150
HNW0100175
HNW0100200
HNW0160100
HNW0160125
HNW0160150
HNW0160175
HNW0160200
HNW0200100
HNW0200125
HNW0200150
HNW0200175
HNW0200200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt width
(mm)
Maximum Working Load
(t)
Overall Length
(m)
Belt Thickness
(mm)
Trusco Code Mass
(g)
Color of Surface Fabric Amount Of Content

฿ 1,301.47

ROUND SLINGS 1 Piece(s) 10 Day(s) 41 0.5 1 4 390-2901 290 Gray 1 pc.

฿ 1,644.12

ROUND SLINGS 1 Piece(s) 10 Day(s) 41 0.5 1.25 4 390-2919 360 Gray 1 pc.

฿ 1,653.42

ROUND SLINGS 1 Piece(s) 10 Day(s) 41 0.5 1.5 4 390-2927 420 Gray 1 pc.

฿ 2,008.95

ROUND SLINGS 1 Piece(s) 12 Day(s) 41 0.5 1.75 4 390-2935 490 Gray 1 pc.

฿ 2,019.79

ROUND SLINGS 1 Piece(s) 10 Day(s) 41 0.5 2 4 390-2943 560 Gray 1 pc.

฿ 1,682.92

ROUND SLINGS 1 Piece(s) 10 Day(s) 41 1 1 7 390-2951 340 Purple 1 pc.

฿ 2,258.46

ROUND SLINGS 1 Piece(s) 14 Day(s) 41 1 1.25 7 390-2960 430 Purple 1 pc.

฿ 2,282.19

ROUND SLINGS 1 Piece(s) 10 Day(s) 41 1 1.5 7 390-2978 500 Purple 1 pc.

฿ 2,857.72

ROUND SLINGS 1 Piece(s) 19 Day(s) 41 1 1.75 7 390-2986 590 Purple 1 pc.

฿ 2,881.45

ROUND SLINGS 1 Piece(s) 12 Day(s) 41 1 2 7 390-2994 660 Purple 1 pc.

฿ 2,019.79

ROUND SLINGS 1 Piece(s) 12 Day(s) 50 1.6 1 7 390-3001 560 Blue 1 pc.

฿ 2,748.85

ROUND SLINGS 1 Piece(s) 12 Day(s) 50 1.6 1.25 7 390-3010 680 Blue 1 pc.

฿ 2,744.80

ROUND SLINGS 1 Piece(s) 10 Day(s) 50 1.6 1.5 7 390-3028 790 Blue 1 pc.

฿ 3,479.81

ROUND SLINGS 1 Piece(s) 19 Day(s) 50 1.6 1.75 7 390-3036 910 Blue 1 pc.

฿ 3,469.80

ROUND SLINGS 1 Piece(s) 14 Day(s) 50 1.6 2 7 390-3044 1020 Blue 1 pc.

฿ 2,332.95

ROUND SLINGS 1 Piece(s) 12 Day(s) 50 2 1 9 390-3052 540 Green 1 pc.

฿ 3,157.35

ROUND SLINGS 1 Piece(s) 19 Day(s) 50 2 1.25 9 390-3061 670 Green 1 pc.

฿ 3,175.95

ROUND SLINGS 1 Piece(s) 14 Day(s) 50 2 1.5 9 390-3079 790 Green 1 pc.

฿ 4,026.25

ROUND SLINGS 1 Piece(s) 19 Day(s) 50 2 1.75 9 390-3087 920 Green 1 pc.

฿ 4,031.83

ROUND SLINGS 1 Piece(s) 1 Day(s) 50 2 2 9 390-3095 1040 Green 1 pc.

Basic Specifications

  • Product Type
    Round Sling
  • Operating Temperature(°C)
    100°C or less
  • Intended Use
    For general indoor and outdoor suspended load work.
  • Specifications
    JIS B 8811 standard product
  • Core
    Polyester
  • Surface Fabric
    Nylon
  • Features
    A bundle of high strength polyester fibers are protected by a nylon cloth wrapping. Soft and lightweight, this item will conform to any packaging and it won't damage suspended loads.
  • Amount Of Content
    1 pc.

Product Description

A fiber suspension round sling suitable for general indoor and outdoor slinging work.
[Features]
·A structure in which a bundle of high-strength polyester yarn is wrapped in a protective nylon cloth.
·Soft and light, comfortable for any packing style and doesn't scratch the hanging load.
[Applications]
·Ideal for general indoor and outdoor lifting of stones, plants, etc.

Part Number
HNW0050100
HNW0050125
HNW0050150
HNW0050175
HNW0050200
HNW0100100
HNW0100125
HNW0100150
HNW0100175
HNW0100200
HNW0160100
HNW0160125
HNW0160150
HNW0160175
HNW0160200
HNW0200100
HNW0200125
HNW0200150
HNW0200175
HNW0200200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt width
(mm)
Maximum Working Load
(t)
Overall Length
(m)
Belt Thickness
(mm)
Trusco Code Mass
(g)
Color of Surface Fabric Amount Of Content

฿ 1,301.47

ROUND SLINGS 1 Piece(s) 10 Day(s) 41 0.5 1 4 390-2901 290 Gray 1 pc.

฿ 1,644.12

ROUND SLINGS 1 Piece(s) 10 Day(s) 41 0.5 1.25 4 390-2919 360 Gray 1 pc.

฿ 1,653.42

ROUND SLINGS 1 Piece(s) 10 Day(s) 41 0.5 1.5 4 390-2927 420 Gray 1 pc.

฿ 2,008.95

ROUND SLINGS 1 Piece(s) 12 Day(s) 41 0.5 1.75 4 390-2935 490 Gray 1 pc.

฿ 2,019.79

ROUND SLINGS 1 Piece(s) 10 Day(s) 41 0.5 2 4 390-2943 560 Gray 1 pc.

฿ 1,682.92

ROUND SLINGS 1 Piece(s) 10 Day(s) 41 1 1 7 390-2951 340 Purple 1 pc.

฿ 2,258.46

ROUND SLINGS 1 Piece(s) 14 Day(s) 41 1 1.25 7 390-2960 430 Purple 1 pc.

฿ 2,282.19

ROUND SLINGS 1 Piece(s) 10 Day(s) 41 1 1.5 7 390-2978 500 Purple 1 pc.

฿ 2,857.72

ROUND SLINGS 1 Piece(s) 19 Day(s) 41 1 1.75 7 390-2986 590 Purple 1 pc.

฿ 2,881.45

ROUND SLINGS 1 Piece(s) 12 Day(s) 41 1 2 7 390-2994 660 Purple 1 pc.

฿ 2,019.79

ROUND SLINGS 1 Piece(s) 12 Day(s) 50 1.6 1 7 390-3001 560 Blue 1 pc.

฿ 2,748.85

ROUND SLINGS 1 Piece(s) 12 Day(s) 50 1.6 1.25 7 390-3010 680 Blue 1 pc.

฿ 2,744.80

ROUND SLINGS 1 Piece(s) 10 Day(s) 50 1.6 1.5 7 390-3028 790 Blue 1 pc.

฿ 3,479.81

ROUND SLINGS 1 Piece(s) 19 Day(s) 50 1.6 1.75 7 390-3036 910 Blue 1 pc.

฿ 3,469.80

ROUND SLINGS 1 Piece(s) 14 Day(s) 50 1.6 2 7 390-3044 1020 Blue 1 pc.

฿ 2,332.95

ROUND SLINGS 1 Piece(s) 12 Day(s) 50 2 1 9 390-3052 540 Green 1 pc.

฿ 3,157.35

ROUND SLINGS 1 Piece(s) 19 Day(s) 50 2 1.25 9 390-3061 670 Green 1 pc.

฿ 3,175.95

ROUND SLINGS 1 Piece(s) 14 Day(s) 50 2 1.5 9 390-3079 790 Green 1 pc.

฿ 4,026.25

ROUND SLINGS 1 Piece(s) 19 Day(s) 50 2 1.75 9 390-3087 920 Green 1 pc.

฿ 4,031.83

ROUND SLINGS 1 Piece(s) 1 Day(s) 50 2 2 9 390-3095 1040 Green 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1