(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Sling HN (Endless Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,259.37 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HN-W005X1.0
HN-W005X1.5
HN-W005X2.0
HN-W010X1.0
HN-W010X1.5
HN-W010X2.0
HN-W016X1.0
HN-W016X2.0
HN-W016X3.0
HN-W020X2.0
HN-W020X3.0
HN-W020X4.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt width
(mm)
Maximum Working Load
(t)
Overall Length
(m)
Belt Thickness
(mm)
Type Details Trusco Code Mass
(g)
Color of Surface Fabric Amount Of Content

฿ 1,259.37

ROUND SLINGS 1 Piece(s) 12 Day(s) 32 0.5 1 8 For 0.5 t 361-1132 160 Gray 1 pc.

฿ 1,707.16

ROUND SLINGS 1 Piece(s) 12 Day(s) 32 0.5 1.5 8 For 0.5 t 361-1141 240 Gray 1 pc.

฿ 2,154.94

ROUND SLINGS 1 Piece(s) 19 Day(s) 32 0.5 2 8 For 0.5 t 361-1159 320 Gray 1 pc.

฿ 1,574.20

ROUND SLINGS 1 Piece(s) 10 Day(s) 36 1 1 10 For 1 t 361-1167 260 Purple 1 pc.

฿ 2,138.58

ROUND SLINGS 1 Piece(s) 10 Day(s) 36 1 1.5 10 For 1 t 361-1175 390 Purple 1 pc.

฿ 2,702.96

ROUND SLINGS 1 Piece(s) 10 Day(s) 36 1 2 10 For 1 t 361-1183 520 Purple 1 pc.

฿ 1,889.02

ROUND SLINGS 1 Piece(s) 12 Day(s) 41 1.6 1 10 For 1.6 t 361-1191 360 Blue 1 pc.

฿ 3,250.97

ROUND SLINGS 1 Piece(s) 12 Day(s) 41 1.6 2 10 For 1.6 t 361-1205 720 Blue 1 pc.

฿ 4,625.80

ROUND SLINGS 1 Piece(s) 14 Day(s) 41 1.6 3 10 For 1.6 t 361-1213 1080 Blue 1 pc.

฿ 3,802.09

ROUND SLINGS 1 Piece(s) 12 Day(s) 43 2 2 13 For 2 t 361-1221 940 Green 1 pc.

฿ 5,398.77

ROUND SLINGS 1 Piece(s) 5 Day(s) 43 2 3 13 For 2 t 361-1230 1410 Green 1 pc.

฿ 6,995.46

ROUND SLINGS 1 Piece(s) 12 Day(s) 43 2 4 13 For 2 t 361-1248 1880 Green 1 pc.

Basic Specifications

  • Product Type
    Round Sling
  • Core
    Polyester
  • Surface Fabric
    Nylon
  • Features
    Lightweight and soft for excellent workability. Ideal for fragile hanging loads.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight, soft and has excellent workability.
· Optimal for hanging easily damaged loads.

Part Number
HN-W005X1.0
HN-W005X1.5
HN-W005X2.0
HN-W010X1.0
HN-W010X1.5
HN-W010X2.0
HN-W016X1.0
HN-W016X2.0
HN-W016X3.0
HN-W020X2.0
HN-W020X3.0
HN-W020X4.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt width
(mm)
Maximum Working Load
(t)
Overall Length
(m)
Belt Thickness
(mm)
Type Details Trusco Code Mass
(g)
Color of Surface Fabric Amount Of Content

฿ 1,259.37

ROUND SLINGS 1 Piece(s) 12 Day(s) 32 0.5 1 8 For 0.5 t 361-1132 160 Gray 1 pc.

฿ 1,707.16

ROUND SLINGS 1 Piece(s) 12 Day(s) 32 0.5 1.5 8 For 0.5 t 361-1141 240 Gray 1 pc.

฿ 2,154.94

ROUND SLINGS 1 Piece(s) 19 Day(s) 32 0.5 2 8 For 0.5 t 361-1159 320 Gray 1 pc.

฿ 1,574.20

ROUND SLINGS 1 Piece(s) 10 Day(s) 36 1 1 10 For 1 t 361-1167 260 Purple 1 pc.

฿ 2,138.58

ROUND SLINGS 1 Piece(s) 10 Day(s) 36 1 1.5 10 For 1 t 361-1175 390 Purple 1 pc.

฿ 2,702.96

ROUND SLINGS 1 Piece(s) 10 Day(s) 36 1 2 10 For 1 t 361-1183 520 Purple 1 pc.

฿ 1,889.02

ROUND SLINGS 1 Piece(s) 12 Day(s) 41 1.6 1 10 For 1.6 t 361-1191 360 Blue 1 pc.

฿ 3,250.97

ROUND SLINGS 1 Piece(s) 12 Day(s) 41 1.6 2 10 For 1.6 t 361-1205 720 Blue 1 pc.

฿ 4,625.80

ROUND SLINGS 1 Piece(s) 14 Day(s) 41 1.6 3 10 For 1.6 t 361-1213 1080 Blue 1 pc.

฿ 3,802.09

ROUND SLINGS 1 Piece(s) 12 Day(s) 43 2 2 13 For 2 t 361-1221 940 Green 1 pc.

฿ 5,398.77

ROUND SLINGS 1 Piece(s) 5 Day(s) 43 2 3 13 For 2 t 361-1230 1410 Green 1 pc.

฿ 6,995.46

ROUND SLINGS 1 Piece(s) 12 Day(s) 43 2 4 13 For 2 t 361-1248 1880 Green 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1