(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rock Sling Softer TN

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 42,462.43 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TN-10TX3.0 SALE
TN-10TX4.0 SALE
TN-10TX5.0 SALE
TN-10TX6.0 SALE
TN-10TX7.0 SALE
TN-16TX3.0 SALE
TN-16TX4.0 SALE
TN-16TX5.0 SALE
TN-16TX6.0 SALE
TN-16TX7.0 SALE
TN-20TX4.0 SALE
TN-20TX5.0 SALE
TN-20TX6.0 SALE
TN-20TX7.0 SALE
TN-20TX8.0 SALE
TN-25TX5.0 SALE
TN-25TX6.0 SALE
TN-25TX7.0 SALE
TN-25TX8.0 SALE
TN-25TX10.0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt width
(mm)
Maximum Working Load
(t)
Overall Length
(m)
Belt Thickness
(mm)
Type Details Trusco Code Mass
(g)
Amount Of Content

฿ 42,462.43

฿ 35,146.15

ROUND SLINGS 1 Piece(s) 40 Day(s) 60 10 3 15 For 10 t 467-5584 3000 1 pc.

฿ 56,137.53

฿ 46,459.42

ROUND SLINGS 1 Piece(s) 40 Day(s) 60 10 4 15 For 10 t 467-5592 4100 1 pc.

฿ 69,812.63

฿ 54,160.64

ROUND SLINGS 1 Piece(s) 40 Day(s) 60 10 5 15 For 10 t 467-5606 5200 1 pc.

฿ 83,487.74

฿ 64,761.44

ROUND SLINGS 1 Piece(s) 40 Day(s) 60 10 6 15 For 10 t 467-5614 6300 1 pc.

฿ 97,162.84

฿ 75,369.21

ROUND SLINGS 1 Piece(s) 40 Day(s) 60 10 7 15 For 10 t 467-5622 7400 1 pc.

฿ 70,656.19

฿ 54,913.99

ROUND SLINGS 1 Piece(s) 40 Day(s) 75 16 3 20 For 16 t 467-5631 4400 1 pc.

฿ 91,146.09

฿ 70,820.51

ROUND SLINGS 1 Piece(s) 40 Day(s) 75 16 4 20 For 16 t 467-5649 5900 1 pc.

฿ 111,636.00

฿ 86,730.01

ROUND SLINGS 1 Piece(s) 40 Day(s) 75 16 5 20 For 16 t 467-5657 7400 1 pc.

฿ 132,125.91

฿ 96,597.25

ROUND SLINGS 1 Piece(s) 40 Day(s) 75 16 6 20 For 16 t 467-5665 8900 1 pc.

฿ 152,615.81

฿ 111,562.16

ROUND SLINGS 1 Piece(s) 40 Day(s) 75 16 7 20 For 16 t 467-5673 10400 1 pc.

฿ 103,328.38

฿ 80,286.15

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 20 3 25 For 20 t 467-5681 6700 1 pc.

฿ 130,226.49

฿ 95,169.52

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 20 4 25 For 20 t 467-5690 9100 1 pc.

฿ 157,124.59

฿ 114,779.51

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 20 5 25 For 20 t 467-5703 11500 1 pc.

฿ 184,022.68

฿ 134,373.36

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 20 6 25 For 20 t 467-5711 13900 1 pc.

฿ 210,920.78

฿ 153,993.26

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 20 7 25 For 20 t 467-5720 16300 1 pc.

฿ 160,565.17

฿ 116,907.50

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 25.0 3 30 For 25 t 467-5746 15100 1 pc.

฿ 193,343.53

฿ 140,792.76

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 25.0 4 30 For 25 t 467-5754 18100 1 pc.

฿ 226,121.88

฿ 164,684.57

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 25.0 5 30 For 25 t 467-5762 21100 1 pc.

฿ 258,900.23

฿ 188,557.04

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 25.0 6 30 For 25 t 467-5771 24100 1 pc.

฿ 324,456.94

฿ 236,334.44

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 25.0 7 30 For 25 t 467-5738 30100 1 pc.

Basic Specifications

  • Product Type
    Round Sling
  • Intended Use
    Features a compact and lightweight sling and is best suited for carrying and installing large equipment.
  • Core
    High Strength Aramid Fiber
  • Surface Fabric
    Polyester
  • Color of Surface Fabric
    Green
  • Features
    High strength aramid fibers are used in this soft product for ultra-heavy items.
  • Amount Of Content
    1 pc.

Product Description

[Features]
·A soft type for super heavy loads using high-strength aramid fiber.
[Applications]
·Ideal for transporting and installing large equipment using a compact and lightweight sling.

Part Number
TN-10TX3.0 SALE
TN-10TX4.0 SALE
TN-10TX5.0 SALE
TN-10TX6.0 SALE
TN-10TX7.0 SALE
TN-16TX3.0 SALE
TN-16TX4.0 SALE
TN-16TX5.0 SALE
TN-16TX6.0 SALE
TN-16TX7.0 SALE
TN-20TX4.0 SALE
TN-20TX5.0 SALE
TN-20TX6.0 SALE
TN-20TX7.0 SALE
TN-20TX8.0 SALE
TN-25TX5.0 SALE
TN-25TX6.0 SALE
TN-25TX7.0 SALE
TN-25TX8.0 SALE
TN-25TX10.0 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt width
(mm)
Maximum Working Load
(t)
Overall Length
(m)
Belt Thickness
(mm)
Type Details Trusco Code Mass
(g)
Amount Of Content

฿ 42,462.43

฿ 35,146.15

ROUND SLINGS 1 Piece(s) 40 Day(s) 60 10 3 15 For 10 t 467-5584 3000 1 pc.

฿ 56,137.53

฿ 46,459.42

ROUND SLINGS 1 Piece(s) 40 Day(s) 60 10 4 15 For 10 t 467-5592 4100 1 pc.

฿ 69,812.63

฿ 54,160.64

ROUND SLINGS 1 Piece(s) 40 Day(s) 60 10 5 15 For 10 t 467-5606 5200 1 pc.

฿ 83,487.74

฿ 64,761.44

ROUND SLINGS 1 Piece(s) 40 Day(s) 60 10 6 15 For 10 t 467-5614 6300 1 pc.

฿ 97,162.84

฿ 75,369.21

ROUND SLINGS 1 Piece(s) 40 Day(s) 60 10 7 15 For 10 t 467-5622 7400 1 pc.

฿ 70,656.19

฿ 54,913.99

ROUND SLINGS 1 Piece(s) 40 Day(s) 75 16 3 20 For 16 t 467-5631 4400 1 pc.

฿ 91,146.09

฿ 70,820.51

ROUND SLINGS 1 Piece(s) 40 Day(s) 75 16 4 20 For 16 t 467-5649 5900 1 pc.

฿ 111,636.00

฿ 86,730.01

ROUND SLINGS 1 Piece(s) 40 Day(s) 75 16 5 20 For 16 t 467-5657 7400 1 pc.

฿ 132,125.91

฿ 96,597.25

ROUND SLINGS 1 Piece(s) 40 Day(s) 75 16 6 20 For 16 t 467-5665 8900 1 pc.

฿ 152,615.81

฿ 111,562.16

ROUND SLINGS 1 Piece(s) 40 Day(s) 75 16 7 20 For 16 t 467-5673 10400 1 pc.

฿ 103,328.38

฿ 80,286.15

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 20 3 25 For 20 t 467-5681 6700 1 pc.

฿ 130,226.49

฿ 95,169.52

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 20 4 25 For 20 t 467-5690 9100 1 pc.

฿ 157,124.59

฿ 114,779.51

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 20 5 25 For 20 t 467-5703 11500 1 pc.

฿ 184,022.68

฿ 134,373.36

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 20 6 25 For 20 t 467-5711 13900 1 pc.

฿ 210,920.78

฿ 153,993.26

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 20 7 25 For 20 t 467-5720 16300 1 pc.

฿ 160,565.17

฿ 116,907.50

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 25.0 3 30 For 25 t 467-5746 15100 1 pc.

฿ 193,343.53

฿ 140,792.76

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 25.0 4 30 For 25 t 467-5754 18100 1 pc.

฿ 226,121.88

฿ 164,684.57

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 25.0 5 30 For 25 t 467-5762 21100 1 pc.

฿ 258,900.23

฿ 188,557.04

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 25.0 6 30 For 25 t 467-5771 24100 1 pc.

฿ 324,456.94

฿ 236,334.44

ROUND SLINGS 1 Piece(s) 40 Day(s) 90 25.0 7 30 For 25 t 467-5738 30100 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1