(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber implement (Ring Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 22,250.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
12M SALE
15M SALE
18M SALE
22M SALE
205M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Width
(mm)
Length
(mm)
Hanger Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 22,250.00

฿ 20,470.00

CARGO NETS 1 Piece(s) 40 Day(s) 2 1200 1200 850 461-4747 25000 1 pc.

฿ 25,608.00

฿ 23,559.36

CARGO NETS 1 Piece(s) 40 Day(s) 3 1500 1500 1070 461-4755 35000 1 pc.

฿ 31,572.00

฿ 29,046.24

CARGO NETS 1 Piece(s) 40 Day(s) 3 1800 1800 1280 461-4763 46000 1 pc.

฿ 51,722.00

฿ 47,584.24

CARGO NETS 1 Piece(s) 40 Day(s) 4 2200 2200 1570 461-4780 65000 1 pc.

฿ 43,751.00

฿ 40,250.92

CARGO NETS 1 Piece(s) 40 Day(s) 4 2050 2050 1460 461-4771 60000 1 pc.

Basic Specifications

  • Product Type
    Wire Basket
  • Material (Main Body)
    Synthetic Rubber
  • Mesh(mm)
    120
  • Features 1
    High level of safety, and resistant to leaks.
  • Features 2
    The rubber's resilience means it can be stretched.
  • Features 3
    Durability is 5 or more times better than conventional rubber baskets.
  • Intended Use
    Civil engineering, construction, harbor work.
  • Specifications (Hanger)
    Ring Type
  • Rubber Belt Width(mm)
    Approx. 70 mm
  • Material (Hanger Rope)
    Steel wire
  • Steel Wire Rope
    6×24
  • Amount Of Content
    1 pc.

Product Description

[Features]
·It is highly safe and does not leak easily.
·It spreads easily due to the resilience of rubber.
·More than five times more durable than conventional rubber mokko.
[Applications]
·Civil engineering, construction, port construction.
·Landscaping, wrecker business.
·Especially suitable for lifting earth and sand.

Part Number
12M SALE
15M SALE
18M SALE
22M SALE
205M SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Maximum Working Load
(t)
Width
(mm)
Length
(mm)
Hanger Length
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 22,250.00

฿ 20,470.00

CARGO NETS 1 Piece(s) 40 Day(s) 2 1200 1200 850 461-4747 25000 1 pc.

฿ 25,608.00

฿ 23,559.36

CARGO NETS 1 Piece(s) 40 Day(s) 3 1500 1500 1070 461-4755 35000 1 pc.

฿ 31,572.00

฿ 29,046.24

CARGO NETS 1 Piece(s) 40 Day(s) 3 1800 1800 1280 461-4763 46000 1 pc.

฿ 51,722.00

฿ 47,584.24

CARGO NETS 1 Piece(s) 40 Day(s) 4 2200 2200 1570 461-4780 65000 1 pc.

฿ 43,751.00

฿ 40,250.92

CARGO NETS 1 Piece(s) 40 Day(s) 4 2050 2050 1460 461-4771 60000 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Highly safe and hard to leak.
●By the resilience of rubber, it is easy to spread.

Usage

●Civil engineering, construction, harbor construction.

Specification

●Mesh(mm):120
●SPQ(sheet):1
●Lifting Part: Ring Type 
●Rubber Belts Width: Approx. 70mm
●Steel Wire Rope(6 x 24)

Materials

●Main Body: Synthetic Rubber(reusable conveyor belt) 
●Lifting Rope: Steel wire