(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reinforcing Pad for Belt Sling

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,327.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC-1M25X0.3M
TC-1M50X0.3M
TC-1M75X0.4M
TC-1M100X0.4M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Pad Dimension Width x Thickness
(mm)
Compatible Strap Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,327.00

CORNER PADS 1 Piece(s) 12 Day(s) 0.3 120X4 25 421-4421 120 1 pc.

฿ 1,543.00

CORNER PADS 1 Piece(s) 12 Day(s) 0.3 200X4 50 421-4447 220 1 pc.

฿ 1,787.00

CORNER PADS 1 Piece(s) 10 Day(s) 0.4 235X4 75 421-4455 380 1 pc.

฿ 2,005.00

CORNER PADS 1 Piece(s) 12 Day(s) 0.4 285X4 100 421-4412 440 1 pc.

Basic Specifications

  • Product Type
    Strengthening Tubes
  • Other
    Option
  • Pad Type
    Magic-made
  • Features
    Strong type which uses the same material as a sling.
  • Intended Use
    For protecting the belt sling when lifting loads with sharp corners.
  • Material
    Ultra-High Strength Tetron (Polyester) Raw Yarn
  • Amount Of Content
    1 pc.

Product Description

A belt sling covering for when lifting square-shaped cargo.
[Features]
· A strong type made of the same material as the belt sling.
· Magic Tape type for easy removal.
[Applications]
· For protecting belt slings when lifting square-shaped loads.

Part Number
TC-1M25X0.3M
TC-1M50X0.3M
TC-1M75X0.4M
TC-1M100X0.4M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Pad Dimension Width x Thickness
(mm)
Compatible Strap Width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 1,327.00

CORNER PADS 1 Piece(s) 12 Day(s) 0.3 120X4 25 421-4421 120 1 pc.

฿ 1,543.00

CORNER PADS 1 Piece(s) 12 Day(s) 0.3 200X4 50 421-4447 220 1 pc.

฿ 1,787.00

CORNER PADS 1 Piece(s) 10 Day(s) 0.4 235X4 75 421-4455 380 1 pc.

฿ 2,005.00

CORNER PADS 1 Piece(s) 12 Day(s) 0.4 285X4 100 421-4412 440 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1