(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt Sling, Blue Sling (Class JIS3/Eye Loops at Both Ends)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3E25X2.5

  • Overall Length(m)
    2.5
  • Maximum Working Load(t)
    0.8
  • Belt width(mm)
    25
  • Belt Thickness(mm)
    8
  • Product Type
    Belt Sling
  • Trusco Code
    421-3777
  • Mass(g)
    420
  • Features
    Exhibits outstanding weather resistance and durability. Each size features a separate design that can be identified at a glance by the belt width.
  • Intended Use
    For various suspension work using cranes, hoists, etc. indoors and outdoors
  • Specifications
    JIS B 8818 standard product
  • Material
    Tetron (Polyester)
  • Operating Temperature
    100°C or less
  • Amount Of Content
    1 pc.
Part Number
3E25X2.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,356.08

BELT SLINGS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Overall Length(m)
    2.5
  • Maximum Working Load(t)
    0.8
  • Belt width(mm)
    25
  • Belt Thickness(mm)
    8
  • Product Type
    Belt Sling
  • Trusco Code
    421-3777
  • Mass(g)
    420
  • Features
    Exhibits outstanding weather resistance and durability. Each size features a separate design that can be identified at a glance by the belt width.
  • Intended Use
    For various suspension work using cranes, hoists, etc. indoors and outdoors
  • Specifications
    JIS B 8818 standard product
  • Material
    Tetron (Polyester)
  • Operating Temperature
    100°C or less
  • Amount Of Content
    1 pc.

Product Description

A convenient belt sling for various hanging work.
[Features]
· Excellent weather resistance and durability.
· Uses high strength solution-dyed polyester thread (Tetoron solution-dyed thread).
· Has an extremely small amount of elongation compared to nylon when hanging loads, for excellent dimensional stability.
· Design is separated for each size, so belt width can be seen at a glance.
[Applications]
· Various hanging work both indoors and outdoors, using cranes, hoists, etc.

Specifications of 3E25X2.5

  • Overall Length(m)
    2.5
  • Maximum Working Load(t)
    0.8
  • Belt width(mm)
    25
  • Belt Thickness(mm)
    8
  • Product Type
    Belt Sling
  • Trusco Code
    421-3777
  • Mass(g)
    420
  • Features
    Exhibits outstanding weather resistance and durability. Each size features a separate design that can be identified at a glance by the belt width.
  • Intended Use
    For various suspension work using cranes, hoists, etc. indoors and outdoors
  • Specifications
    JIS B 8818 standard product
  • Material
    Tetron (Polyester)
  • Operating Temperature
    100°C or less
  • Amount Of Content
    1 pc.
Part Number
3E25X2.5
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,356.08

BELT SLINGS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1