(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Belt String for Chemicals (JIS Class 1, Eyelet on Both Ends)

Belt String for Chemicals (JIS Class 1, Eyelet on Both Ends)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 594.80 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TG25-10C
TG25-15C
TG25-20C
TG25-25C
TG25-30C
TG25-35C
TG25-40C
TG25-45C
TG25-50C
TG50-10C
TG50-15C
TG50-20C
TG50-25C
TG50-30C
TG50-35C
TG50-40C
TG50-45C
TG50-50C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 594.80

BELTSLINGS 1 Piece(s) 20 Day(s) 1 0.5 25 287-0118 160 1 pc.

฿ 787.33

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 0.5 25 287-0126 220 1 pc.

฿ 931.66

BELT SLINGS 1 Piece(s) 1 Day(s) 2 0.5 25 287-0134 280 1 pc.

฿ 1,048.68

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 0.5 25 287-0142 330 1 pc.

฿ 1,179.52

BELT SLINGS 1 Piece(s) 1 Day(s) 3 0.5 25 287-0151 390 1 pc.

฿ 1,310.32

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 0.5 25 287-0169 440 1 pc.

฿ 1,443.10

BELT SLINGS 1 Piece(s) 1 Day(s) 4 0.5 25 287-0177 500 1 pc.

฿ 1,544.13

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 0.5 25 287-0185 560 1 pc.

฿ 1,723.09

BELT SLINGS 1 Piece(s) 1 Day(s) 5 0.5 25 287-0193 610 1 pc.

฿ 1,310.32

BELT SLINGS 1 Piece(s) 25 Day(s) 1 1 50 287-0207 410 1 pc.

฿ 1,544.13

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 1 50 287-0215 460 1 pc.

฿ 1,841.03

BELT SLINGS 1 Piece(s) 10 Day(s) 2 1 50 287-0223 520 1 pc.

฿ 2,106.58

BELT SLINGS 1 Piece(s) 1 Day(s) 2.5 1 50 287-0231 570 1 pc.

฿ 2,314.25

BELT SLINGS 1 Piece(s) 1 Day(s) 3 1 50 287-0240 630 1 pc.

฿ 2,637.29

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 1 50 287-0258 690 1 pc.

฿ 2,919.48

BELT SLINGS 1 Piece(s) 1 Day(s) 4 1 50 287-0266 740 1 pc.

฿ 3,086.80

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 1 50 287-0274 800 1 pc.

฿ 3,338.84

BELT SLINGS 1 Piece(s) 1 Day(s) 5 1 50 287-0282 850 1 pc.

Basic Specifications

  • Belt Thickness(mm)
    8
  • Product Type
    Belt sling
  • Features
    Excellent in chemical resistance to acid or alkali. Has a safety line to indicate when to replace.
  • Application
    Ideal for pickling or usage in plating factories.
  • Specifications
    JIS B 8818 standard product
  • Material
    Polypropylene (PP)
  • Operating Temperature
    80°C or less
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Excellent chemical resistance and strong resistance to acids and alkalis.
· Has a safety line to indicate when to replace.
[Applications]
· Ideal for pickling or usage in plating factories.

Part Number
TG25-10C
TG25-15C
TG25-20C
TG25-25C
TG25-30C
TG25-35C
TG25-40C
TG25-45C
TG25-50C
TG50-10C
TG50-15C
TG50-20C
TG50-25C
TG50-30C
TG50-35C
TG50-40C
TG50-45C
TG50-50C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 594.80

BELTSLINGS 1 Piece(s) 20 Day(s) 1 0.5 25 287-0118 160 1 pc.

฿ 787.33

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 0.5 25 287-0126 220 1 pc.

฿ 931.66

BELT SLINGS 1 Piece(s) 1 Day(s) 2 0.5 25 287-0134 280 1 pc.

฿ 1,048.68

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 0.5 25 287-0142 330 1 pc.

฿ 1,179.52

BELT SLINGS 1 Piece(s) 1 Day(s) 3 0.5 25 287-0151 390 1 pc.

฿ 1,310.32

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 0.5 25 287-0169 440 1 pc.

฿ 1,443.10

BELT SLINGS 1 Piece(s) 1 Day(s) 4 0.5 25 287-0177 500 1 pc.

฿ 1,544.13

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 0.5 25 287-0185 560 1 pc.

฿ 1,723.09

BELT SLINGS 1 Piece(s) 1 Day(s) 5 0.5 25 287-0193 610 1 pc.

฿ 1,310.32

BELT SLINGS 1 Piece(s) 25 Day(s) 1 1 50 287-0207 410 1 pc.

฿ 1,544.13

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 1 50 287-0215 460 1 pc.

฿ 1,841.03

BELT SLINGS 1 Piece(s) 10 Day(s) 2 1 50 287-0223 520 1 pc.

฿ 2,106.58

BELT SLINGS 1 Piece(s) 1 Day(s) 2.5 1 50 287-0231 570 1 pc.

฿ 2,314.25

BELT SLINGS 1 Piece(s) 1 Day(s) 3 1 50 287-0240 630 1 pc.

฿ 2,637.29

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 1 50 287-0258 690 1 pc.

฿ 2,919.48

BELT SLINGS 1 Piece(s) 1 Day(s) 4 1 50 287-0266 740 1 pc.

฿ 3,086.80

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 1 50 287-0274 800 1 pc.

฿ 3,338.84

BELT SLINGS 1 Piece(s) 1 Day(s) 5 1 50 287-0282 850 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1