(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyester Sling (JIS3 Grade, Double Ends Eye Shape)

Polyester Sling (JIS3 Grade, Double Ends Eye Shape)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 548.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPS25-10
TPS25-15
TPS25-20
TPS25-25
TPS25-30
TPS25-35
TPS25-40
TPS25-45
TPS25-50
TPS25-60
TPS35-10
TPS35-15
TPS35-20
TPS35-25
TPS35-30
TPS35-35
TPS35-40
TPS35-45
TPS35-50
TPS35-60
TPS50-10
TPS50-15
TPS50-20
TPS50-25
TPS50-30
TPS50-35
TPS50-40
TPS50-45
TPS50-50
TPS50-60
TPS75-10
TPS75-15
TPS75-20
TPS75-25
TPS75-30
TPS75-35
TPS75-40
TPS75-45
TPS75-50
TPS75-60
TPS100-10
TPS100-20
TPS100-30
TPS100-40
TPS100-50
TPS100-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Trusco Code Mass
(g)
I-Section Length
(mm)
I-Section Width
(mm)
Sewn part length
(mm)
Belt Sling Thickness C
(mm)
Belt Sling Thickness D
(mm)
Amount Of Content

฿ 548.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1 0.8 25 329-0972 280 210 30 200 4 9 1 pc.

฿ 660.00

BELT SLINGS 1 Piece(s) Same day 1.5 0.8 25 329-0981 450 210 30 200 4 9 1 pc.

฿ 772.00

BELT SLINGS 1 Piece(s) Same day 2 0.8 25 329-0999 570 210 30 200 4 9 1 pc.

฿ 876.00

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 0.8 25 329-1006 680 210 30 200 4 9 1 pc.

฿ 987.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3 0.8 25 329-1014 800 210 30 200 4 9 1 pc.

฿ 1,100.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 0.8 25 329-1022 920 210 30 200 4 9 1 pc.

฿ 1,208.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4 0.8 25 329-1031 1040 210 30 200 4 9 1 pc.

฿ 1,319.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 0.8 25 329-1049 1150 210 30 200 4 9 1 pc.

฿ 1,431.00

BELT SLINGS 1 Piece(s) 1 Day(s) 5 0.8 25 329-1057 1270 210 30 200 4 9 1 pc.

฿ 1,645.00

BELT SLINGS 1 Piece(s) 1 Day(s) 6 0.8 25 329-1065 1500 210 30 200 4 9 1 pc.

฿ 772.00

BELT SLINGS 1 Piece(s) 10 Day(s) 1 1.25 35 329-0875 410 230 23 220 8 13 1 pc.

฿ 915.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1.5 1.25 35 329-0883 560 230 23 220 8 13 1 pc.

฿ 1,079.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2 1.25 35 329-0891 710 230 23 220 8 13 1 pc.

฿ 1,229.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2.5 1.25 35 329-0905 860 230 23 220 8 13 1 pc.

฿ 1,377.00

BELT SLINGS 1 Piece(s) 12 Day(s) 3 1.25 35 329-0913 1010 230 23 220 8 13 1 pc.

฿ 1,954.34

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 1.25 35 329-0921 1160 230 23 220 8 13 1 pc.

฿ 2,145.09

BELT SLINGS 1 Piece(s) 1 Day(s) 4 1.25 35 329-0930 1310 230 23 220 8 13 1 pc.

฿ 2,384.93

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 1.25 35 329-0948 1460 230 23 220 8 13 1 pc.

฿ 2,553.64

BELT SLINGS 1 Piece(s) 1 Day(s) 5 1.25 35 329-0956 1600 230 23 220 8 13 1 pc.

฿ 2,922.26

BELT SLINGS 1 Piece(s) 1 Day(s) 6 1.25 35 329-0964 1900 230 23 220 8 13 1 pc.

฿ 1,100.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1 1.6 50 329-0778 510 235 30 240 8 13 1 pc.

฿ 1,319.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1.5 1.6 50 329-0786 690 360 30 240 8 13 1 pc.

฿ 1,535.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2 1.6 50 329-0794 870 360 30 240 8 13 1 pc.

฿ 1,743.00

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 1.6 50 329-0808 1050 360 30 240 8 13 1 pc.

฿ 2,318.32

BELT SLINGS 1 Piece(s) 1 Day(s) 3 1.6 50 329-0816 1230 360 30 240 8 13 1 pc.

฿ 2,687.23

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 1.6 50 329-0824 1410 360 30 240 8 13 1 pc.

฿ 2,985.68

BELT SLINGS 1 Piece(s) 12 Day(s) 4 1.6 50 329-0832 1590 360 30 240 8 13 1 pc.

฿ 3,234.58

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 1.6 50 329-0841 1780 360 30 240 8 13 1 pc.

฿ 3,479.61

BELT SLINGS 1 Piece(s) 1 Day(s) 5 1.6 50 329-0859 1960 360 30 240 8 13 1 pc.

฿ 4,115.11

BELT SLINGS 1 Piece(s) 1 Day(s) 6 1.6 50 329-0867 2320 360 30 240 8 13 1 pc.

฿ 2,023.74

BELT SLINGS 1 Piece(s) 1 Day(s) 1 2.5 75 329-0671 750 230 42 300 8 13 1 pc.

฿ 2,447.88

BELT SLINGS 1 Piece(s) 1 Day(s) 1.5 2.5 75 329-0689 1030 410 42 300 8 13 1 pc.

฿ 2,705.42

BELT SLINGS 1 Piece(s) Same day 2 2.5 75 329-0697 1290 410 42 300 8 13 1 pc.

฿ 2,624.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2.5 2.5 75 329-0701 1560 410 42 300 8 13 1 pc.

฿ 2,956.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3 2.5 75 329-0719 1820 410 42 300 8 13 1 pc.

฿ 3,866.71

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 2.5 75 329-0727 2090 410 42 300 8 13 1 pc.

฿ 4,098.22

BELT SLINGS 1 Piece(s) 1 Day(s) 4 2.5 75 329-0735 2350 410 42 300 8 13 1 pc.

฿ 4,495.70

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 2.5 75 329-0743 2620 410 42 300 8 13 1 pc.

฿ 4,864.30

BELT SLINGS 1 Piece(s) 1 Day(s) 5 2.5 75 329-0751 2880 410 42 300 8 13 1 pc.

฿ 6,203.96

BELT SLINGS 1 Piece(s) 1 Day(s) 6 2.5 75 329-0760 3410 410 42 300 8 13 1 pc.

฿ 2,687.23

BELT SLINGS 1 Piece(s) 12 Day(s) 1 3.2 100 329-0611 950 230 40 380 12 17 1 pc.

฿ 3,087.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2 3.2 100 329-0620 1610 420 40 380 12 17 1 pc.

฿ 4,551.67

BELT SLINGS 1 Piece(s) 1 Day(s) 3 3.2 100 329-0638 2260 420 40 380 12 17 1 pc.

฿ 5,615.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4 3.2 100 329-0646 2920 420 40 380 12 17 1 pc.

฿ 6,705.00

BELT SLINGS 1 Piece(s) 1 Day(s) 5 3.2 100 329-0654 3580 420 40 380 12 17 1 pc.

฿ 7,641.67

BELT SLINGS 1 Piece(s) 1 Day(s) 6 3.2 100 329-0662 4230 420 40 380 12 17 1 pc.

Basic Specifications

  • Belt Thickness(mm)
    8
  • Product Type
    Belt sling
  • Features
    It is soft and is best for choke hanging because the sewing on one side is double-layered. It has excellent tensile strength, durability, weather resistance and corrosion resistance because it uses tough synthetic fibers.
  • Application
    Transport of steel pipes, steel plates, and surface-processed steel materials such as plating and painting, etc. Transportation of cars, automobile parts, and precision machinery, etc.
  • Belt Sling Thickness A(mm)
    8
  • Belt Sling Thickness B(mm)
    12
  • Specifications
    JIS B 8818 standard product
  • Material
    Polyester
  • Operating Temperature
    100°C or less
  • Amount Of Content
    1 pc.

Product Description

Polyester belt sling for rigging.
[Features]
· JIS Grade 3 (excludes some).
· Made of polyester and features superior dimension stability with little stretch when loaded.
· Operating temperature 100°C or less.
· The operating temperature limit indicator and replacement standard are visible at a glance.
[Applications]
· A general dedicated sling ideal for transporting items that must not be damaged and cannot be used with wires and chains.

Part Number
TPS25-10
TPS25-15
TPS25-20
TPS25-25
TPS25-30
TPS25-35
TPS25-40
TPS25-45
TPS25-50
TPS25-60
TPS35-10
TPS35-15
TPS35-20
TPS35-25
TPS35-30
TPS35-35
TPS35-40
TPS35-45
TPS35-50
TPS35-60
TPS50-10
TPS50-15
TPS50-20
TPS50-25
TPS50-30
TPS50-35
TPS50-40
TPS50-45
TPS50-50
TPS50-60
TPS75-10
TPS75-15
TPS75-20
TPS75-25
TPS75-30
TPS75-35
TPS75-40
TPS75-45
TPS75-50
TPS75-60
TPS100-10
TPS100-20
TPS100-30
TPS100-40
TPS100-50
TPS100-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Trusco Code Mass
(g)
I-Section Length
(mm)
I-Section Width
(mm)
Sewn part length
(mm)
Belt Sling Thickness C
(mm)
Belt Sling Thickness D
(mm)
Amount Of Content

฿ 548.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1 0.8 25 329-0972 280 210 30 200 4 9 1 pc.

฿ 660.00

BELT SLINGS 1 Piece(s) Same day 1.5 0.8 25 329-0981 450 210 30 200 4 9 1 pc.

฿ 772.00

BELT SLINGS 1 Piece(s) Same day 2 0.8 25 329-0999 570 210 30 200 4 9 1 pc.

฿ 876.00

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 0.8 25 329-1006 680 210 30 200 4 9 1 pc.

฿ 987.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3 0.8 25 329-1014 800 210 30 200 4 9 1 pc.

฿ 1,100.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 0.8 25 329-1022 920 210 30 200 4 9 1 pc.

฿ 1,208.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4 0.8 25 329-1031 1040 210 30 200 4 9 1 pc.

฿ 1,319.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 0.8 25 329-1049 1150 210 30 200 4 9 1 pc.

฿ 1,431.00

BELT SLINGS 1 Piece(s) 1 Day(s) 5 0.8 25 329-1057 1270 210 30 200 4 9 1 pc.

฿ 1,645.00

BELT SLINGS 1 Piece(s) 1 Day(s) 6 0.8 25 329-1065 1500 210 30 200 4 9 1 pc.

฿ 772.00

BELT SLINGS 1 Piece(s) 10 Day(s) 1 1.25 35 329-0875 410 230 23 220 8 13 1 pc.

฿ 915.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1.5 1.25 35 329-0883 560 230 23 220 8 13 1 pc.

฿ 1,079.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2 1.25 35 329-0891 710 230 23 220 8 13 1 pc.

฿ 1,229.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2.5 1.25 35 329-0905 860 230 23 220 8 13 1 pc.

฿ 1,377.00

BELT SLINGS 1 Piece(s) 12 Day(s) 3 1.25 35 329-0913 1010 230 23 220 8 13 1 pc.

฿ 1,954.34

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 1.25 35 329-0921 1160 230 23 220 8 13 1 pc.

฿ 2,145.09

BELT SLINGS 1 Piece(s) 1 Day(s) 4 1.25 35 329-0930 1310 230 23 220 8 13 1 pc.

฿ 2,384.93

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 1.25 35 329-0948 1460 230 23 220 8 13 1 pc.

฿ 2,553.64

BELT SLINGS 1 Piece(s) 1 Day(s) 5 1.25 35 329-0956 1600 230 23 220 8 13 1 pc.

฿ 2,922.26

BELT SLINGS 1 Piece(s) 1 Day(s) 6 1.25 35 329-0964 1900 230 23 220 8 13 1 pc.

฿ 1,100.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1 1.6 50 329-0778 510 235 30 240 8 13 1 pc.

฿ 1,319.00

BELT SLINGS 1 Piece(s) 1 Day(s) 1.5 1.6 50 329-0786 690 360 30 240 8 13 1 pc.

฿ 1,535.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2 1.6 50 329-0794 870 360 30 240 8 13 1 pc.

฿ 1,743.00

BELT SLINGS 1 Piece(s) 12 Day(s) 2.5 1.6 50 329-0808 1050 360 30 240 8 13 1 pc.

฿ 2,318.32

BELT SLINGS 1 Piece(s) 1 Day(s) 3 1.6 50 329-0816 1230 360 30 240 8 13 1 pc.

฿ 2,687.23

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 1.6 50 329-0824 1410 360 30 240 8 13 1 pc.

฿ 2,985.68

BELT SLINGS 1 Piece(s) 12 Day(s) 4 1.6 50 329-0832 1590 360 30 240 8 13 1 pc.

฿ 3,234.58

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 1.6 50 329-0841 1780 360 30 240 8 13 1 pc.

฿ 3,479.61

BELT SLINGS 1 Piece(s) 1 Day(s) 5 1.6 50 329-0859 1960 360 30 240 8 13 1 pc.

฿ 4,115.11

BELT SLINGS 1 Piece(s) 1 Day(s) 6 1.6 50 329-0867 2320 360 30 240 8 13 1 pc.

฿ 2,023.74

BELT SLINGS 1 Piece(s) 1 Day(s) 1 2.5 75 329-0671 750 230 42 300 8 13 1 pc.

฿ 2,447.88

BELT SLINGS 1 Piece(s) 1 Day(s) 1.5 2.5 75 329-0689 1030 410 42 300 8 13 1 pc.

฿ 2,705.42

BELT SLINGS 1 Piece(s) Same day 2 2.5 75 329-0697 1290 410 42 300 8 13 1 pc.

฿ 2,624.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2.5 2.5 75 329-0701 1560 410 42 300 8 13 1 pc.

฿ 2,956.00

BELT SLINGS 1 Piece(s) 1 Day(s) 3 2.5 75 329-0719 1820 410 42 300 8 13 1 pc.

฿ 3,866.71

BELT SLINGS 1 Piece(s) 1 Day(s) 3.5 2.5 75 329-0727 2090 410 42 300 8 13 1 pc.

฿ 4,098.22

BELT SLINGS 1 Piece(s) 1 Day(s) 4 2.5 75 329-0735 2350 410 42 300 8 13 1 pc.

฿ 4,495.70

BELT SLINGS 1 Piece(s) 1 Day(s) 4.5 2.5 75 329-0743 2620 410 42 300 8 13 1 pc.

฿ 4,864.30

BELT SLINGS 1 Piece(s) 1 Day(s) 5 2.5 75 329-0751 2880 410 42 300 8 13 1 pc.

฿ 6,203.96

BELT SLINGS 1 Piece(s) 1 Day(s) 6 2.5 75 329-0760 3410 410 42 300 8 13 1 pc.

฿ 2,687.23

BELT SLINGS 1 Piece(s) 12 Day(s) 1 3.2 100 329-0611 950 230 40 380 12 17 1 pc.

฿ 3,087.00

BELT SLINGS 1 Piece(s) 1 Day(s) 2 3.2 100 329-0620 1610 420 40 380 12 17 1 pc.

฿ 4,551.67

BELT SLINGS 1 Piece(s) 1 Day(s) 3 3.2 100 329-0638 2260 420 40 380 12 17 1 pc.

฿ 5,615.00

BELT SLINGS 1 Piece(s) 1 Day(s) 4 3.2 100 329-0646 2920 420 40 380 12 17 1 pc.

฿ 6,705.00

BELT SLINGS 1 Piece(s) 1 Day(s) 5 3.2 100 329-0654 3580 420 40 380 12 17 1 pc.

฿ 7,641.67

BELT SLINGS 1 Piece(s) 1 Day(s) 6 3.2 100 329-0662 4230 420 40 380 12 17 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is little elongation, it is excellent in dimension stability.

Usage

●Transport of surface-processed steel materials such as plating, coating, steel pipes, steel plates, etc.
●Transport of automobile, car parts/precision machine, etc.

Specification

●SPQ(piece):1
●Working Temperature: 100°C or less.

Materials

●Polyester

Warning

●Be sure to use a padding such as a corner pad for places where there is a risk of damaging a fiber sling such as a belt sling due to a sharp corners or friction of luggage.
●Even when using a paddle, since slings may be damaged and cut due to sliding of luggage, contact with surrounding walls and objects, pressurization, etc., please use it carefully in the working environment.
●Since it is a textile product, there are some errors in dimensions. Please consult us beforehand when strict length alignment is required for 2 pairs etc.