Belt sling JIS3 Grade/Double-Sided Eye

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Belt sling that mitigates the shock to the load through suitable elongation.
[Features]
· JIS Grade 3, double-end I-shaped suspension belt for slinging only.
· The usage side (green) and the outer side (orange) are distinguished by color, which is useful in preventing the belt from twisting.
· Made of nylon so it has suitable elasticity and reduces impact onto the load item.
· Replacement timing is easy to judge with the usage limit indicator on the inside of the belt.
· Made of nylon (inside: polyester).
[Applications]
· A general dedicated sling ideal for in-factory transport of items that must not be damaged and cannot be used with wires and chains.
· Transport of steel pipes, steel plates, and surface-processed steel materials such as plating and painting, etc. Transportation of cars, automobile parts, and precision machinery, etc.
Features
●Moderate elongation softens the shock.Specification
●SPQ(piece):1●JIS B 8818 Standard Product
●Working Temperature: 100°C or less.
Materials
●Nylon(inside: polyester)Warning
●Be sure to use a padding such as a corner pad for places where there is a risk of damaging a fiber sling such as a belt sling due to a sharp corners or friction of luggage.●Even when using a paddle, since slings may be damaged and cut due to sliding of luggage, contact with surrounding walls and objects, pressurization, etc., please use it carefully in the working environment.
●Since it is a textile product, there are some errors in dimensions. Please consult us beforehand when strict length alignment is required for 2 pairs etc.