(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Acid Proof Sling (Endless Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 4,270.19 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MPWN1000200
MPWN1000250
MPWN1000300
MPWN1000400
MPWN1250200
MPWN1250250
MPWN1250300
MPWN1250400
MPWN1500200
MPWN1500250
MPWN1500300
MPWN1500400
MPWN2000200
MPWN2000250
MPWN2000300
MPWN2000400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt width
(mm)
Maximum Working Load
(t)
Overall Length
(m)
Belt Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,270.19

BELT SLINGS 1 Piece(s) 1 Day(s) 48 1 2 10 390-3109 1510 1 pc.

฿ 4,697.45

BELT SLINGS 1 Piece(s) 1 Day(s) 48 1 2.5 10 390-3117 1870 1 pc.

฿ 5,128.33

BELT SLINGS 1 Piece(s) 1 Day(s) 48 1 3 10 390-3125 2250 1 pc.

฿ 5,561.67

BELT SLINGS 1 Piece(s) 1 Day(s) 48 1 4 10 390-3133 3000 1 pc.

฿ 4,481.48

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.25 2 10 390-3141 1580 1 pc.

฿ 4,939.28

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.25 2.5 10 390-3150 1950 1 pc.

฿ 5,401.59

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.25 3 10 390-3168 2350 1 pc.

฿ 5,883.34

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.25 4 10 390-3176 3120 1 pc.

฿ 4,662.85

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.50 2 12 390-3184 1640 1 pc.

฿ 5,152.68

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.50 2.5 12 390-3192 2030 1 pc.

฿ 5,646.42

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.50 3 12 390-3206 2450 1 pc.

฿ 6,626.98

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.50 4 12 390-3214 3240 1 pc.

฿ 5,716.45

BELT SLINGS 1 Piece(s) 1 Day(s) 50 2 2 16 390-3222 1770 1 pc.

฿ 6,411.55

BELT SLINGS 1 Piece(s) 1 Day(s) 50 2 2.5 16 390-3231 2190 1 pc.

฿ 7,112.68

BELT SLINGS 1 Piece(s) 1 Day(s) 50 2 3 16 390-3249 2650 1 pc.

฿ 8,501.39

BELT SLINGS 1 Piece(s) 1 Day(s) 50 2 4 16 390-3257 3480 1 pc.

Basic Specifications

  • Product Type
    Round Sling
  • Type Details
    Endless Type
  • Intended Use
    For acid washing.
  • Material
    Polypropylene (PP)
  • Features
    It is a structure wrapped in polypropylene core yarn bundle with a drainable outer skin. Acid does not remain in the belt and it can be used for a long time. In addition to maintaining the purity of solution in the acid cleaning tank, the contamination of the liquid is small and the acid cleaning efficiency is greatly improved.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A polypropylene core thread structure wrapped in an outer jacket with good water draining properties.
· Acids do not remain in the belt, enabling to be used for a long time.
· Maintains solution purity in acid cleaning baths, meaning only a small amount of liquid replenishment is needed and efficiency is greatly improved.
[Applications]
· For acid cleaning work.

Part Number
MPWN1000200
MPWN1000250
MPWN1000300
MPWN1000400
MPWN1250200
MPWN1250250
MPWN1250300
MPWN1250400
MPWN1500200
MPWN1500250
MPWN1500300
MPWN1500400
MPWN2000200
MPWN2000250
MPWN2000300
MPWN2000400
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Belt width
(mm)
Maximum Working Load
(t)
Overall Length
(m)
Belt Thickness
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 4,270.19

BELT SLINGS 1 Piece(s) 1 Day(s) 48 1 2 10 390-3109 1510 1 pc.

฿ 4,697.45

BELT SLINGS 1 Piece(s) 1 Day(s) 48 1 2.5 10 390-3117 1870 1 pc.

฿ 5,128.33

BELT SLINGS 1 Piece(s) 1 Day(s) 48 1 3 10 390-3125 2250 1 pc.

฿ 5,561.67

BELT SLINGS 1 Piece(s) 1 Day(s) 48 1 4 10 390-3133 3000 1 pc.

฿ 4,481.48

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.25 2 10 390-3141 1580 1 pc.

฿ 4,939.28

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.25 2.5 10 390-3150 1950 1 pc.

฿ 5,401.59

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.25 3 10 390-3168 2350 1 pc.

฿ 5,883.34

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.25 4 10 390-3176 3120 1 pc.

฿ 4,662.85

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.50 2 12 390-3184 1640 1 pc.

฿ 5,152.68

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.50 2.5 12 390-3192 2030 1 pc.

฿ 5,646.42

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.50 3 12 390-3206 2450 1 pc.

฿ 6,626.98

BELT SLINGS 1 Piece(s) 1 Day(s) 50 1.50 4 12 390-3214 3240 1 pc.

฿ 5,716.45

BELT SLINGS 1 Piece(s) 1 Day(s) 50 2 2 16 390-3222 1770 1 pc.

฿ 6,411.55

BELT SLINGS 1 Piece(s) 1 Day(s) 50 2 2.5 16 390-3231 2190 1 pc.

฿ 7,112.68

BELT SLINGS 1 Piece(s) 1 Day(s) 50 2 3 16 390-3249 2650 1 pc.

฿ 8,501.39

BELT SLINGS 1 Piece(s) 1 Day(s) 50 2 4 16 390-3257 3480 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Structure that polypropylene core bag yarn bundle are wrapped with a drainable outer skin.
●Acid does not remain in the belt, it can be used for a long time.
●Incorporation of solution in pickling tank is reduced, purity is maintained, addition of liquid is small, pickling efficiency is greatly improved.

Usage

●Pickling work.

Specification

●SPQ(piece):1

Materials

●Polypropylene

Warning

●Be sure to use a padding such as a corner pad for places where there is a risk of damaging a fiber sling such as a belt sling due to a sharp corners or friction of luggage.
●Even when using a paddle, since slings may be damaged and cut due to sliding of luggage, contact with surrounding walls and objects, pressurization, etc., please use it carefully in the working environment.
●Since it is a textile product, there are some errors in dimensions. Please consult us beforehand when strict length alignment is required for 2 pairs etc.