(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Signal Spring (JIS3 Grade Both Ends Eye Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,489.24 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
S3E-25X3.0
S3E-35X1.5
S3E-50X3.0
S3E-50X4.0
S3E-75X2.0
S3E-75X4.0
S3E-75X5.0
S3E-75X6.0
S3E-100X5.0
S3E-100X6.0
S3E-150X2.0
S3E-150X3.0
S3E-150X4.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Belt Thickness
(mm)
Trusco Code Mass
(g)
Eye Length
(mm)
Sewing Portion Length
(mm)
Amount Of Content

฿ 1,615.17

BELT SLINGS 1 Piece(s) 14 Day(s) 3 0.8 25 8–9 360-4829 700 250 200 1 pc.

฿ 1,489.24

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 1.25 35 8–9 360-4853 500 250 200 1 pc.

฿ 3,155.89

BELT SLINGS 1 Piece(s) 14 Day(s) 3 1.6 50 8–9 360-4926 1160 300 200 1 pc.

฿ 3,863.21

BELT SLINGS 1 Piece(s) 14 Day(s) 4 1.6 50 8–9 360-4934 1510 300 200 1 pc.

฿ 3,656.55

BELT SLINGS 1 Piece(s) 14 Day(s) 2 2.5 75 8–9 360-4942 1230 400 300 1 pc.

฿ 5,775.40

BELT SLINGS 1 Piece(s) 14 Day(s) 4 2.5 75 8–9 360-4969 2260 400 300 1 pc.

฿ 6,834.05

BELT SLINGS 1 Piece(s) 10 Day(s) 5 2.5 75 8–9 360-4977 2770 400 300 1 pc.

฿ 7,892.71

BELT SLINGS 1 Piece(s) 10 Day(s) 6 2.5 75 8–9 360-4985 3280 400 300 1 pc.

฿ 9,100.68

BELT SLINGS 1 Piece(s) 12 Day(s) 5 3.2 100 8–9 360-4721 3700 400 300 1 pc.

฿ 10,512.22

BELT SLINGS 1 Piece(s) 19 Day(s) 6 3.2 100 8–9 360-4730 4380 400 300 1 pc.

฿ 7,325.97

BELT SLINGS 1 Piece(s) 14 Day(s) 2 5 150 9–10 360-4748 2860 500 400 1 pc.

฿ 9,470.61

BELT SLINGS 1 Piece(s) 14 Day(s) 3 5 150 9–10 360-4756 3980 500 400 1 pc.

฿ 11,604.97

BELT SLINGS 1 Piece(s) 19 Day(s) 4 5 150 9–10 360-4764 5110 500 400 1 pc.

Basic Specifications

  • Product Type
    Belt Sling
  • Features
    When the core is visible due to wear, etc., it means it needs to be replaced, and it is optimal for safety management.
  • Intended Use
    Tool for slinging
  • Specifications
    JIS B 8818 standard product
  • Material
    Polyester
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Lightweight, soft, durable and with excellent workability.
· The core becoming visible due to abrasion, etc., is a guideline for when it should be replaced, making it optimal for safety management.
[Applications]
· A fitting for slinging.

Part Number
S3E-25X3.0
S3E-35X1.5
S3E-50X3.0
S3E-50X4.0
S3E-75X2.0
S3E-75X4.0
S3E-75X5.0
S3E-75X6.0
S3E-100X5.0
S3E-100X6.0
S3E-150X2.0
S3E-150X3.0
S3E-150X4.0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Belt Thickness
(mm)
Trusco Code Mass
(g)
Eye Length
(mm)
Sewing Portion Length
(mm)
Amount Of Content

฿ 1,615.17

BELT SLINGS 1 Piece(s) 14 Day(s) 3 0.8 25 8–9 360-4829 700 250 200 1 pc.

฿ 1,489.24

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 1.25 35 8–9 360-4853 500 250 200 1 pc.

฿ 3,155.89

BELT SLINGS 1 Piece(s) 14 Day(s) 3 1.6 50 8–9 360-4926 1160 300 200 1 pc.

฿ 3,863.21

BELT SLINGS 1 Piece(s) 14 Day(s) 4 1.6 50 8–9 360-4934 1510 300 200 1 pc.

฿ 3,656.55

BELT SLINGS 1 Piece(s) 14 Day(s) 2 2.5 75 8–9 360-4942 1230 400 300 1 pc.

฿ 5,775.40

BELT SLINGS 1 Piece(s) 14 Day(s) 4 2.5 75 8–9 360-4969 2260 400 300 1 pc.

฿ 6,834.05

BELT SLINGS 1 Piece(s) 10 Day(s) 5 2.5 75 8–9 360-4977 2770 400 300 1 pc.

฿ 7,892.71

BELT SLINGS 1 Piece(s) 10 Day(s) 6 2.5 75 8–9 360-4985 3280 400 300 1 pc.

฿ 9,100.68

BELT SLINGS 1 Piece(s) 12 Day(s) 5 3.2 100 8–9 360-4721 3700 400 300 1 pc.

฿ 10,512.22

BELT SLINGS 1 Piece(s) 19 Day(s) 6 3.2 100 8–9 360-4730 4380 400 300 1 pc.

฿ 7,325.97

BELT SLINGS 1 Piece(s) 14 Day(s) 2 5 150 9–10 360-4748 2860 500 400 1 pc.

฿ 9,470.61

BELT SLINGS 1 Piece(s) 14 Day(s) 3 5 150 9–10 360-4756 3980 500 400 1 pc.

฿ 11,604.97

BELT SLINGS 1 Piece(s) 19 Day(s) 4 5 150 9–10 360-4764 5110 500 400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1