(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

polyester sling light (JIS1 grade, eye shape at both ends)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • From :
    ฿ 511.08 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PSL25-10
PSL25-15
PSL25-20
PSL25-30
PSL25-40
PSL35-10
PSL35-15
PSL35-20
PSL35-30
PSL35-40
PSL50-10
PSL50-15
PSL50-20
PSL50-30
PSL50-40
PSL50-50
PSL50-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Trusco Code JAN code Eye thickness (mm) Eye length (mm) Eye width (mm) Sewing length (mm) Mass
(g)
Features Intended Use Operating Temperature Amount Of Content

฿ 511.08

BELT SLINGS 1 Piece(s) 10 Day(s) 1 0.5 25 363-6852 - - - - - 200 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 657.15

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 0.5 25 363-6861 - - - - - 260 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 756.71

BELTSLINGS 1 Piece(s) Same day 2 0.5 25 363-6879 - - - - - 320 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 891.14

BELT SLINGS 1 Piece(s) 10 Day(s) 3 0.5 25 363-6887 - - - - - 440 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,078.45

BELT SLINGS 1 Piece(s) 10 Day(s) 4 0.5 25 363-6895 - - - - - 560 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 720.16

BELT SLINGS 1 Piece(s) 10 Day(s) 1 0.8 35 363-6909 - - - - - 320 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 871.72

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 0.8 35 363-6917 - - - - - 420 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,015.49

BELT SLINGS 1 Piece(s) 10 Day(s) 2 0.8 35 363-6925 - - - - - 540 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,302.27

BELT SLINGS 1 Piece(s) 10 Day(s) 3 0.8 35 363-6933 - - - - - 740 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,576.17

BELT SLINGS 1 Piece(s) 10 Day(s) 4 0.8 35 363-6941 - - - - - 940 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 962.72

BELT SLINGS 1 Piece(s) 10 Day(s) 1 1 50 363-6950 - - - - - 340 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,147.00

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 1 50 363-6968 - - - - - 480 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,340.44

BELT SLINGS 1 Piece(s) 10 Day(s) 2 1 50 363-6976 - - - - - 600 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,720.50

BELT SLINGS 1 Piece(s) 10 Day(s) 3 1 50 363-6984 - - - - - 840 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 2,095.00

BELT SLINGS 1 Piece(s) 10 Day(s) 4 1 50 363-6992 - - - - - 1080 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 2,684.30

BELT SLINGS 1 Piece(s) 10 Day(s) 1 1 50 824-7950 4965437320205 12 360 30 240 1320 - - - 1 bottle

฿ 3,100.61

BELT SLINGS 1 Piece(s) 10 Day(s) 1 1 50 824-7951 4965437320212 12 360 30 240 1560 - - - 1 bottle

Basic Specifications

  • Belt Thickness(mm)
    6
  • Product Type
    Belt Sling
  • Specifications
    JIS B 8818 standard product
  • Material
    Polyester

Product Description

A belt sling with eyes on both ends specifically for slinging.
[Features]
·JIS1 grade.
·Excellent dimensional stability with little elongation due to polyester material.
·The usage limit indicator inside the belt makes it easy to understand at a glance when it is time to replace the belt.
·Because it uses tough synthetic fibers, it has excellent tensile strength, durability, weather resistance, and antiseptic properties.
[Applications]
·It is ideal for work processes involving heavy slinging of light objects weighing several hundred kilos.

Part Number
PSL25-10
PSL25-15
PSL25-20
PSL25-30
PSL25-40
PSL35-10
PSL35-15
PSL35-20
PSL35-30
PSL35-40
PSL50-10
PSL50-15
PSL50-20
PSL50-30
PSL50-40
PSL50-50
PSL50-60
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Overall Length
(m)
Maximum Working Load
(t)
Belt width
(mm)
Trusco Code JAN code Eye thickness (mm) Eye length (mm) Eye width (mm) Sewing length (mm) Mass
(g)
Features Intended Use Operating Temperature Amount Of Content

฿ 511.08

BELT SLINGS 1 Piece(s) 10 Day(s) 1 0.5 25 363-6852 - - - - - 200 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 657.15

BELT SLINGS 1 Piece(s) 12 Day(s) 1.5 0.5 25 363-6861 - - - - - 260 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 756.71

BELTSLINGS 1 Piece(s) Same day 2 0.5 25 363-6879 - - - - - 320 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 891.14

BELT SLINGS 1 Piece(s) 10 Day(s) 3 0.5 25 363-6887 - - - - - 440 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,078.45

BELT SLINGS 1 Piece(s) 10 Day(s) 4 0.5 25 363-6895 - - - - - 560 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 720.16

BELT SLINGS 1 Piece(s) 10 Day(s) 1 0.8 35 363-6909 - - - - - 320 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 871.72

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 0.8 35 363-6917 - - - - - 420 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,015.49

BELT SLINGS 1 Piece(s) 10 Day(s) 2 0.8 35 363-6925 - - - - - 540 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,302.27

BELT SLINGS 1 Piece(s) 10 Day(s) 3 0.8 35 363-6933 - - - - - 740 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,576.17

BELT SLINGS 1 Piece(s) 10 Day(s) 4 0.8 35 363-6941 - - - - - 940 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 962.72

BELT SLINGS 1 Piece(s) 10 Day(s) 1 1 50 363-6950 - - - - - 340 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,147.00

BELT SLINGS 1 Piece(s) 10 Day(s) 1.5 1 50 363-6968 - - - - - 480 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,340.44

BELT SLINGS 1 Piece(s) 10 Day(s) 2 1 50 363-6976 - - - - - 600 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 1,720.50

BELT SLINGS 1 Piece(s) 10 Day(s) 3 1 50 363-6984 - - - - - 840 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 2,095.00

BELT SLINGS 1 Piece(s) 10 Day(s) 4 1 50 363-6992 - - - - - 1080 As it is made of a tough synthetic fiber, it has superior tensile strength, durability, weather resistance, and corrosion resistance. A usage limit indicator will show at a glance a reference for disposal. For general slinging work. 100°C or less 1 pc.

฿ 2,684.30

BELT SLINGS 1 Piece(s) 10 Day(s) 1 1 50 824-7950 4965437320205 12 360 30 240 1320 - - - 1 bottle

฿ 3,100.61

BELT SLINGS 1 Piece(s) 10 Day(s) 1 1 50 824-7951 4965437320212 12 360 30 240 1560 - - - 1 bottle

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1