lock sling belt sling lock sling sigma

Caution
Product Description
Standard belt type belt sling for general slinging.
[Features]
·JIS B8818 IV grade. The highest quality product made from ultra-high-strength polyester thread.
·With a 6-layer strong structure consisting of 2 layers of our unique 3-layer woven belt, even if one of the surface layers wears out, the remaining layers ensure safe strength.
·Warning signals are indicated by white core threads in both the thickness and width directions.
·Special resin processing with a soft finish makes it resistant to friction and easy to handle.
[Applications]
·A fiber belt sling that is lightweight and safe for general cargo handling.
·Demonstrates its power in lifting and transporting all kinds of objects from light to heavy, and in slinging work that requires frequent bending operations.
·Especially suitable for items that are easily damaged or easily torn.
Features
●(3-layer structure) A six-layer strong structure with two layer sheets of three-layer woven belts, and even if one layer of the surface is worn out, safe strength can be secured with the remaining layers.●(usage limit indicator) In both thickness and width directions, a white core thread indicates an indication of a danger signal.
Usage
●For general sling.Specification
●SPQ(piece):1●JIS B 8818 4 Grade
●Max working load increases by 25% by 3 grade ratio
Materials
●PolyesterWarning
●Be sure to use a padding such as a corner pad for places where there is a risk of damaging a fiber sling such as a belt sling due to a sharp corners or friction of luggage.●Even when using a paddle, since slings may be damaged and cut due to sliding of luggage, contact with surrounding walls and objects, pressurization, etc., please use it carefully in the working environment.
●Since it is a textile product, there are some errors in dimensions. Please consult us beforehand when strict length alignment is required for 2 pairs etc.