(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
EHK-0.63 |
EHK-1.25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Dimension C (mm) |
Size D (mm) |
Size H (mm) |
Size L (mm) |
JAN Code | Trusco Code | Dimension H (mm) |
Material | Dimension (mm) L | D (mm) | Mass (g) |
Features 1 | Features 2 | Application 1 | Application 2 | Specifications | Material (Body) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 703.31 |
HOOKS | 1 Piece(s) | 12 Day(s) | 0.63 | 33 | 25 | 133.5 | 82 | - | 390-2889 | - | - | - | - | 500 | Now you can insert and hang from small holes previously unable to be penetrated by conventional hooks. | I-bolts can be used with 1 size between M6 and M20. | For use as a Regular Suspension Hook | Ideal for suspension of machines and molds | With latch | Alloy Steel | 1 pc. | ||
฿ 1,041.56 |
HOOKS / EYE BOLTS | 1 Piece(s) | 10 Day(s) | 1.25 | 36 | - | - | - | 4580159599298 | 851-6329 | 157.5 | Alloy steel | 99.5 | 30 | 600 | - | - | - | - | - | - | - |
A hook that can be inserted into a small hole such as an eye bolt and lifted.
[Features]
·Compatible with wide range of eye bolts. 0.63 t for M-6 to M-20, 1.25 t for M-8 to M-24
・ Safety factor 5 times or more
・ Wire rope damage reduction
・ Safety latch resistant to lateral load
・ Shape that makes it easy to attach thimbles and couplings
・ At a glance you can see the disposal and replacement of the safety latch
[Applications]
・ Ideal as a normal hanging hook and for lifting machines, molds, etc.
Part Number |
---|
EHK-0.63 |
EHK-1.25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Working Load Limit (t) |
Dimension C (mm) |
Size D (mm) |
Size H (mm) |
Size L (mm) |
JAN Code | Trusco Code | Dimension H (mm) |
Material | Dimension (mm) L | D (mm) | Mass (g) |
Features 1 | Features 2 | Application 1 | Application 2 | Specifications | Material (Body) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 703.31 |
HOOKS | 1 Piece(s) | 12 Day(s) | 0.63 | 33 | 25 | 133.5 | 82 | - | 390-2889 | - | - | - | - | 500 | Now you can insert and hang from small holes previously unable to be penetrated by conventional hooks. | I-bolts can be used with 1 size between M6 and M20. | For use as a Regular Suspension Hook | Ideal for suspension of machines and molds | With latch | Alloy Steel | 1 pc. | ||
฿ 1,041.56 |
HOOKS / EYE BOLTS | 1 Piece(s) | 10 Day(s) | 1.25 | 36 | - | - | - | 4580159599298 | 851-6329 | 157.5 | Alloy steel | 99.5 | 30 | 600 | - | - | - | - | - | - | - |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?