(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flex Bolt, Flexible Eye Bolt

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 2,021.67 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
A-8
A-10
A-12
A-16
A-20
A-24
A-30
A-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Breaking Load
(kN)
Bolt Size Size D
(mm)
Size E
(mm)
Size H
(mm)
Size L
(mm)
Dimension K
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,021.67

EYE BOLTS 1 Piece(s) 1 Day(s) 0.3 14.7 M8 11 34 14 72 60 401-1881 230 1 pc.

฿ 2,290.00

EYE BOLTS 1 Piece(s) Same day 0.5 24.5 M10 11 33 19 72 60 401-1813 240 1 pc.

฿ 2,618.33

EYE BOLTS 1 Piece(s) 1 Day(s) 0.8 39.2 M12 17 56 19 112 89 401-1821 700 1 pc.

฿ 2,715.00

EYE BOLTS 1 Piece(s) Same day 1.6 78.5 M16 17 54 24 112 89 401-1830 800 1 pc.

฿ 4,043.33

EYE BOLTS 1 Piece(s) 1 Day(s) 2.8 137.3 M20 23 78 32 157 126 401-1848 2200 1 pc.

฿ 4,140.00

EYE BOLTS 1 Piece(s) 40 Day(s) 3.7 181.4 M24 23 76 37 157 126 401-1856 2400 1 pc.

฿ 9,675.00

EYE BOLTS 1 Piece(s) 1 Day(s) 6.3 308.9 M30 32 103 50 214 179 401-1864 7100 1 pc.

฿ 9,328.33

EYE BOLTS 1 Piece(s) 40 Day(s) 8 392.3 M36 32 99 60 214 179 401-1872 7400 1 pc.

Basic Specifications

  • Product Type
    Eye Bolts
  • Other
    Option
  • Type Details
    A Type
  • Features
    The link is always in the direction of the load.
  • Intended Use
    Hanging / reversing work of molds and concrete products
  • Material
    Special Alloy Steel
  • Amount Of Content
    1 pc.

Product Description

A universal eyebolt developed for lifting work that is prohibited by JIS eyebolts.
[Features]
·There is no need to worry about the orientation when tightening, the link faces in the load direction, and horizontal suspension and multi-point suspension can be performed safely.
·A wide variety of types can be used for all types of work.
·The link is tilted 180° with respect to the mounting surface. The link rotates 360° with respect to the mounting axis.
·Working load larger than JIS eyebolts.
·More than 3 times stronger than JIS eyebolts.
[Applications]
·Eliminates the hassle of installation work and the anxiety of hanging work.
·Workpieces can be hung horizontally, turned over, or erected safely.

Part Number
A-8
A-10
A-12
A-16
A-20
A-24
A-30
A-36
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Basic Working Load
(t)
Breaking Load
(kN)
Bolt Size Size D
(mm)
Size E
(mm)
Size H
(mm)
Size L
(mm)
Dimension K
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 2,021.67

EYE BOLTS 1 Piece(s) 1 Day(s) 0.3 14.7 M8 11 34 14 72 60 401-1881 230 1 pc.

฿ 2,290.00

EYE BOLTS 1 Piece(s) Same day 0.5 24.5 M10 11 33 19 72 60 401-1813 240 1 pc.

฿ 2,618.33

EYE BOLTS 1 Piece(s) 1 Day(s) 0.8 39.2 M12 17 56 19 112 89 401-1821 700 1 pc.

฿ 2,715.00

EYE BOLTS 1 Piece(s) Same day 1.6 78.5 M16 17 54 24 112 89 401-1830 800 1 pc.

฿ 4,043.33

EYE BOLTS 1 Piece(s) 1 Day(s) 2.8 137.3 M20 23 78 32 157 126 401-1848 2200 1 pc.

฿ 4,140.00

EYE BOLTS 1 Piece(s) 40 Day(s) 3.7 181.4 M24 23 76 37 157 126 401-1856 2400 1 pc.

฿ 9,675.00

EYE BOLTS 1 Piece(s) 1 Day(s) 6.3 308.9 M30 32 103 50 214 179 401-1864 7100 1 pc.

฿ 9,328.33

EYE BOLTS 1 Piece(s) 40 Day(s) 8 392.3 M36 32 99 60 214 179 401-1872 7400 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Frequently Asked Questions (FAQ)

Question: Are there any bolt sizes other than listed?
Answer: You can specify screw size and bolt length as custom orders.
Question: Can the product be repaired?
Answer: Yes, the product can be sent to the manufacturer for maintenance, bolt replacement, and repair.